005299-000 Coax Cable Termination
PRODUCT

Harnessing

-

Coax Cable Termination

B-040-22-N - 005299-000

  • TE Internal Number: 005299-000

  • Alias ID: 4-1190040-6

  • Alias ID: B-040-22-N

active
  • Product Type Coax Terminator
  • Applies To Coaxial Cable
  • Coax Cable Type 179
  • Splice Type SolderSleeve
  • Temperature Indicator Type No
  • Temperature Indicator No
  • Pre-Installed Lead Yes
  • Pre-Installed Lead Type 55A0111
  • Cable Shield Material Silver
  • Shield Outside Diameter (Max) .11 in
  • Lead Stranding Stranded
  • Lead Color White/Blue
  • Lead Plating Material Tin
  • Termination Method Solder
  • Jacket Outside Diameter 4.4
  • Conductor Outside Diameter .3 – 1.6
  • Dielectric Outside Diameter (Max) 2.5
  • Pre-Installed Lead Wire Size 22
  • Pre-Installed Lead Wire Size .38
  • Overall Length 30
  • Resistance Properties Splash Protection
  • Operating Temperature (Max) 150
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
  • Government Qualified No
023589-000 Shielded Contacts
PRODUCT

Harnessing

-

Shielded Contacts

D-602-0171 - 023589-000

  • TE Internal Number: 023589-000

  • Alias ID: 5-1190182-9

active
  • Product Type Contact
  • Wire/Cable Type Coaxial
  • Contact Style Socket
  • Contact Size 16
  • Termination Method Solder
  • Operating Temperature (Max) 125
  • Government Qualified No
  • Military Standard MIL-DTL-38999 II
024278-000 Coax Cable Termination
PRODUCT

Harnessing

-

Coax Cable Termination

D-181-3222-90/9 - 024278-000

  • TE Internal Number: 024278-000

  • Alias ID: 1-1190188-2

active
  • Product Type Coax Terminator
  • Applies To Coaxial Cable
  • Splice Type SolderSleeve
  • Temperature Indicator Type No
  • Temperature Indicator No
  • Pre-Installed Lead Yes
  • Pre-Installed Lead Type 55A0111
  • Cable Shield Material Silver
  • Shield Outside Diameter (Max) .18 in
  • Lead Stranding Stranded
  • Lead Color White/White With Black Stripe
  • Lead Plating Material Tin
  • Termination Method Solder
  • Jacket Outside Diameter 2.54 – 5.2
  • Conductor Outside Diameter .3 – .7
  • Dielectric Outside Diameter (Max) 3.95
  • Pre-Installed Lead Wire Size 22
  • Pre-Installed Lead Wire Size .38
  • Overall Length 17
  • Resistance Properties Immersion Protection
  • Operating Temperature (Max) 150
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
  • Government Qualified No
052433-000 Splices
PRODUCT

Terminals & Splices

-

Splices

D-150-0176 - 052433-000

  • TE Internal Number: 052433-000

  • Alias ID: 8-1190400-6

active
  • Product Type Splice
  • Splice Type SolderShield
  • Wire/Cable Type Multi-Conductor
  • Number of Conductors Two-conductor cable
  • Plating Material Tin/Silver
  • Operating Temperature (Max) 150
1-321235-0 Splices
PRODUCT

Terminals & Splices

-

Splices

RECEPT,FASTON SPLICE 22-10 - 1-321235-0

  • TE Internal Number: 1-321235-0

active
  • Product Type Splice
  • Insulated Yes
  • Sealable No
  • Serrated No
  • Splice Capacity 1
  • Splice Material Brass
  • Weight per Piece 1.631
  • Insulation Material Vinyl
  • Plating Material Unplated
  • Housing Material PVC
  • CSA Certified Yes
  • RU (UL Component Program) Approved
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Recommended for UL applications.
1-321235-1 Splices
PRODUCT

Terminals & Splices

-

Splices

RECEPT, FASTON SPLICE 22-10 - 1-321235-1

  • TE Internal Number: 1-321235-1

active
  • Product Type Splice
  • Insulated Yes
  • Sealable No
  • Serrated No
  • Splice Capacity 1
  • Splice Material Brass
  • Weight per Piece 2.145
  • Insulation Material Vinyl
  • Plating Material Tin
  • Contact Plating Material Tin
  • Housing Material PVC
  • CSA Certified Yes
  • RU (UL Component Program) Approved
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Recommended for UL applications.
1-322325-1 Splices
PRODUCT

Terminals & Splices

-

Splices

DG 22-16 HT CHROMEL BUTT - 1-322325-1

  • TE Internal Number: 1-322325-1

active
  • Product Type Splice
  • Insulated No
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Support Style Insulation Support
  • Wire/Cable Composition Stranded
  • Number of Serrations 8
  • Splice Features Strap
  • Splice Material Chromel
  • Color Gray
  • Weight per Piece 1.507
  • Plating Material Unplated
  • Wire Size 22 – 16
  • Wire Size .3 – 1.42
  • Wire Insulation Diameter (Max) 3.56
  • Wire Size 509 – 3260
  • Material Thickness .84
  • Overall Length 22.58
  • High Temperature Rating 649
  • Operating Temperature (Max) 649
  • Government Qualified No
  • Military Category No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
1-332006-0 Splices
PRODUCT

Terminals & Splices

-

Splices

SPLICE,TERMI-FOIL BOND CLIP - 1-332006-0

  • TE Internal Number: 1-332006-0

active
  • Product Type Splice
  • Insulated No
  • Sealable No
  • Splice Type Butt Splice
  • Splice Material Copper
  • Face Double
  • Plating Thickness 2.54
  • Plating Material Tin
  • Contact Plating Thickness 2.54
  • Contact Plating Material Tin
  • Foil Thickness (Max) .76
  • Wire Size 12
  • Wire Size 3.31
  • Wire Size 6925
  • Material Width 4.32
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 500
  • Comment Current carrying capacity equal to 10 AWG [5-6 mm²-]
1-34070-1 Splices
PRODUCT

Terminals & Splices

-

Splices

PG BUTT SPLC 22-16COMM22-18MIL - 1-34070-1

  • TE Internal Number: 1-34070-1

active
  • Product Type Splice
  • Insulated Yes
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Support Style Insulation Support
  • Operating Voltage 600 V
  • Splice Material Copper
  • Color Red
  • Weight per Piece 1.428
  • Plating Material Tin
  • Insulation Sleeve Material Vinyl
  • Contact Plating Material Tin
  • Wire Size 22 – 16
  • Wire Size .3 – 1.42
  • Wire Insulation Diameter (Max) 3.56
  • Wire Size 509 – 3260
  • Operating Temperature (Max) 90
  • Government Qualified No
  • Military Category No
  • Packaging Method Tape Mounted
  • Packaging Quantity 2500
  • Comment Marking: Commercial 22-16- Military 22-18 in accordance with MIL-T-7928.
1-35115-0 Splices
PRODUCT

Terminals & Splices

-

Splices

SPLICE,N CE 22-14 - 1-35115-0

  • TE Internal Number: 1-35115-0

active
  • Product Type Splice
  • Insulated Yes
  • Sealable No
  • Splice Type Closed End
  • Serrated No
  • Insulated Wire Support No
  • Splice Material Copper
  • Weight per Piece .554
  • Plating Material Tin
  • Contact Plating Material Tin
  • Wire Size 22 – 14
  • Wire Size .3 – 2
  • Wire Insulation Diameter (Max) 6.35
  • Wire Size 509 – 5180
  • Marking ECN
  • Government Qualified No
  • Military Category No
  • Packaging Method Tape Mounted
  • Packaging Quantity 2500
  • Comment ECN-300V, 105°C.