173081-3 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Header
  • Connector Style Plug
  • Strain Relief Without
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3.5
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • PCB Mount Retention Type Retention Solder Tails
  • Contact Retention Without
  • Mating Alignment Without
  • Mating Retention Type Polarized Lock
  • Housing Color Natural
  • Housing Material 66 Nylon
  • Height 10.4
  • Tail Length 3.6
  • Mating Post Length 7.5
  • Length 7.5
  • Operating Temperature Range -20 – 95
  • Pick and Place Cover Without
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
172106-5 Wire-to-Board Headers & Receptacles
  • PCB Mounting Orientation Vertical
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Header
  • Connector Style Plug
  • Profile Low
  • Strain Relief Without
  • Number of Positions 5
  • Number of Rows 1
  • Number of Positions Applied 9
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Circuit Standard
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin over Copper
  • Contact Current Rating (Max) 3.5
  • Contact Base Material Brass
  • Contact Type Pin
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Contact Retention Without
  • Mating Alignment Without
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material Nylon - GF
  • Height 10.4
  • Tail Length 3.6
  • Mating Post Length 7.5
  • PCB Thickness (Recommended) 1.6
  • Length 22.5
  • Operating Temperature Range -20 – 95
  • Pick and Place Cover Without
  • For Use With Receptacle Assembly
  • Agency/Standard UL
  • CSA Certified Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 500
172211-5 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Profile Standard
  • Strain Relief Without
  • Number of Positions 5
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 250 VAC
  • Color Natural
  • Circuit Standard
  • Contact Current Rating (Max) 2
  • Contact Layout Inline
  • Contact Type Pin
  • Termination Method to Wire/Cable Crimp
  • Mating Connector Lock Type Lock
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material Nylon 6/6
  • Length 15.4
  • Height 6.4
  • Operating Temperature Range -20 – 95
  • Circuit Application Power & Signal
  • For Use With Contact
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
172213-8 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Profile Standard
  • Strain Relief Without
  • Number of Positions 8
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Circuit Standard
  • Contact Current Rating (Max) 2
  • Contact Layout Inline
  • Contact Type Pin
  • Termination Method to Wire/Cable Crimp
  • Mating Connector Lock Type Lock
  • Panel Mount Feature With
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Panel
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material Nylon 6/6
  • Length 28.5
  • Height 8
  • Panel Thickness .032 – .063 in
  • Operating Temperature Range -20 – 95
  • Circuit Application Power & Signal
  • For Use With Receptacle
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
172211-4 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Profile Standard
  • Strain Relief Without
  • Number of Positions 4
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 250 VAC
  • Color Natural
  • Circuit Standard
  • Contact Current Rating (Max) 2
  • Contact Layout Inline
  • Contact Type Pin
  • Termination Method to Wire/Cable Crimp
  • Mating Connector Lock Type Lock
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material Nylon 6/6
  • Length 12.9
  • Height 6.4
  • Operating Temperature Range -20 – 95
  • Circuit Application Power & Signal
  • For Use With Contact
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
173081-2 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Header
  • Connector Style Plug
  • Strain Relief Without
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Shape Square
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 3.5
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • PCB Mount Retention Type Retention Solder Tails
  • Contact Retention Without
  • Mating Alignment Without
  • Mating Retention Type Polarized Lock
  • Housing Color Natural
  • Housing Material 66 Nylon
  • Height 10.4
  • Tail Length 3.6
  • Mating Post Length 7.5
  • Operating Temperature Range -20 – 95
  • Pick and Place Cover Without
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
171826-4 Wire-to-Board Headers & Receptacles
  • PCB Mounting Orientation Horizontal
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Header
  • Connector Style Plug
  • Profile Low
  • Strain Relief Without
  • Number of Positions 4
  • Number of Rows 1
  • Number of Positions Applied 4
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Circuit Standard
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin over Copper
  • Contact Current Rating (Max) 3.5
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Thickness .8
  • PCB Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material 6/6 Nylon
  • Height 6.7
  • Tail Length 3.6
  • Mating Post Length 7.5
  • PCB Thickness (Recommended) 1.6
  • Length 10
  • Operating Temperature Range -20 – 95
  • Pick and Place Cover Without
  • Agency/Standard UL
  • CSA Certified Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
  • Packaging Quantity 500
172213-5 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Profile Standard
  • Strain Relief Without
  • Number of Positions 5
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Circuit Standard
  • Contact Current Rating (Max) 2
  • Contact Layout Inline
  • Contact Type Pin
  • Termination Method to Wire/Cable Crimp
  • Mating Connector Lock Type Lock
  • Panel Mount Feature With
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Panel
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material Nylon 6/6
  • Length 21
  • Height 8
  • Panel Thickness .032 – .063 in
  • Operating Temperature Range -20 – 95
  • Circuit Application Power & Signal
  • For Use With Receptacle
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
170205-3 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Dielectric Withstanding Voltage 750
  • Operating Voltage 250
  • Insulation Resistance 500
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 2
  • Contact Base Material Phosphor Bronze
  • Connector Mounting Type Cable Mount
  • PCB Mount Retention Without
  • Wire/Cable Size 30 – 26
  • Wire/Cable Size .05 – .15
  • Insulation Diameter 1 – 1.4
  • Operating Temperature Range -20 – 105
  • Circuit Application Signal
  • For Use With Standard Profile Housing
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
170204-4 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Dielectric Withstanding Voltage 750
  • Operating Voltage 250
  • Insulation Resistance 500
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 2
  • Contact Base Material Phosphor Bronze
  • Connector Mounting Type Cable Mount
  • PCB Mount Retention Without
  • Wire/Cable Size 26 – 20
  • Wire/Cable Size .12 – .5
  • Insulation Diameter 1.09 – 1.91
  • Operating Temperature Range -20 – 105
  • Circuit Application Signal
  • For Use With Standard Profile Housing
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
172211-8 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Profile Standard
  • Strain Relief Without
  • Number of Positions 8
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 250 VAC
  • Color Natural
  • Circuit Standard
  • Contact Current Rating (Max) 2
  • Contact Layout Inline
  • Contact Type Pin
  • Termination Method to Wire/Cable Crimp
  • Mating Connector Lock Type Lock
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material Nylon 6/6
  • Length 22.7
  • Height 6.4
  • Operating Temperature Range -20 – 95
  • Circuit Application Power & Signal
  • For Use With Contact
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 500
171822-8 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Profile Standard
  • Strain Relief Without
  • Number of Positions 8
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 250 VAC
  • Color Natural
  • Circuit Standard
  • Contact Current Rating (Max) 2
  • Contact Layout Inline
  • Contact Type Socket
  • Termination Method to Wire/Cable Crimp
  • Mating Connector Lock Type Lock
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Color Natural
  • Housing Material Nylon 6/6
  • Length 14
  • Height 5.75
  • Operating Temperature Range -20 – 95
  • Circuit Application Power & Signal
  • For Use With Contact
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • Packaging Method Bag
  • Packaging Quantity 1000
171826-6 Wire-to-Board Headers & Receptacles
  • PCB Mounting Orientation Horizontal
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Header
  • Connector Style Plug
  • Profile Low
  • Strain Relief Without
  • Number of Positions 6
  • Number of Rows 1
  • Number of Positions Applied 6
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Circuit Standard
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin over Copper
  • Contact Current Rating (Max) 3.5
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Thickness .8
  • PCB Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material 6/6 Nylon
  • Height 6.7
  • Tail Length 3.6
  • Mating Post Length 7.5
  • PCB Thickness (Recommended) 1.6
  • Length 15
  • Operating Temperature Range -20 – 95
  • Pick and Place Cover Without
  • Agency/Standard UL
  • CSA Certified Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
  • Packaging Quantity 500
171826-5 Wire-to-Board Headers & Receptacles
  • PCB Mounting Orientation Horizontal
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Header
  • Connector Style Plug
  • Profile Low
  • Strain Relief Without
  • Number of Positions 5
  • Number of Rows 1
  • Number of Positions Applied 5
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Circuit Standard
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin over Copper
  • Contact Current Rating (Max) 3.5
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Thickness .8
  • PCB Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material 6/6 Nylon
  • Height 6.7
  • Tail Length 3.6
  • Mating Post Length 7.5
  • PCB Thickness (Recommended) 1.6
  • Length 12.5
  • Operating Temperature Range -20 – 95
  • Pick and Place Cover Without
  • Agency/Standard UL
  • CSA Certified Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
  • Packaging Quantity 500
1-171826-0 Wire-to-Board Headers & Receptacles
  • PCB Mounting Orientation Horizontal
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Header
  • Connector Style Plug
  • Profile Low
  • Strain Relief Without
  • Number of Positions 10
  • Number of Rows 1
  • Number of Positions Applied 10
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Circuit Standard
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin over Copper
  • Contact Current Rating (Max) 3.5
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Thickness .8
  • PCB Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material 6/6 Nylon
  • Height 6.7
  • Tail Length 3.6
  • Mating Post Length 7.5
  • PCB Thickness (Recommended) 1.6
  • Length 25
  • Operating Temperature Range -20 – 95
  • Pick and Place Cover Without
  • Agency/Standard UL
  • CSA Certified Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
  • Packaging Quantity 250
1-171825-2 Wire-to-Board Headers & Receptacles
  • PCB Mounting Orientation Vertical
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Header
  • Connector Style Plug
  • Profile Low
  • Strain Relief Without
  • Number of Positions 12
  • Number of Rows 1
  • Number of Positions Applied 12
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Circuit Standard
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin over Copper
  • Contact Current Rating (Max) 3.5
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Thickness .8
  • PCB Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material 6/6 Nylon
  • Height 10.4
  • Tail Length 3.6
  • Mating Post Length 7.5
  • PCB Thickness (Recommended) 1.6
  • Length 30
  • Operating Temperature Range -20 – 95
  • Pick and Place Cover Without
  • Agency/Standard UL
  • CSA Certified Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
  • Packaging Quantity 250
172213-6 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Profile Standard
  • Strain Relief Without
  • Number of Positions 6
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Circuit Standard
  • Contact Current Rating (Max) 2
  • Contact Layout Inline
  • Contact Type Pin
  • Termination Method to Wire/Cable Crimp
  • Mating Connector Lock Type Lock
  • Panel Mount Feature With
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Panel
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material Nylon 6/6
  • Length 23.5
  • Height 8
  • Panel Thickness .032 – .063 in
  • Operating Temperature Range -20 – 95
  • Circuit Application Power & Signal
  • For Use With Receptacle
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
170205-1 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Dielectric Withstanding Voltage 750
  • Operating Voltage 250
  • Insulation Resistance 500
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 2
  • Contact Base Material Brass
  • Contact Mating Area Plating Thickness .8
  • Connector Mounting Type Cable Mount
  • PCB Mount Retention Without
  • Wire/Cable Size 30 – 26
  • Wire/Cable Size .05 – .15
  • Insulation Diameter 1 – 1.4
  • Operating Temperature Range -20 – 105
  • Circuit Application Signal
  • For Use With Standard Profile Housing
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
171826-8 Wire-to-Board Headers & Receptacles
  • PCB Mounting Orientation Horizontal
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Header
  • Connector Style Plug
  • Profile Low
  • Strain Relief Without
  • Number of Positions 8
  • Number of Rows 1
  • Number of Positions Applied 8
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Circuit Standard
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin over Copper
  • Contact Current Rating (Max) 3.5
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Thickness .8
  • PCB Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material 6/6 Nylon
  • Height 6.7
  • Tail Length 3.6
  • Mating Post Length 7.5
  • PCB Thickness (Recommended) 1.6
  • Length 20
  • Operating Temperature Range -20 – 95
  • Pick and Place Cover Without
  • Agency/Standard UL
  • CSA Certified Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
  • Packaging Quantity 250
1-171825-0 Wire-to-Board Headers & Receptacles
  • PCB Mounting Orientation Vertical
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Header
  • Connector Style Plug
  • Profile Low
  • Strain Relief Without
  • Number of Positions 10
  • Number of Rows 1
  • Number of Positions Applied 10
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Circuit Standard
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin over Copper
  • Contact Current Rating (Max) 3.5
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Thickness .8
  • PCB Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material 6/6 Nylon
  • Height 10.4
  • Tail Length 3.6
  • Mating Post Length 7.5
  • PCB Thickness (Recommended) 1.6
  • Length 25
  • Operating Temperature Range -20 – 95
  • Pick and Place Cover Without
  • Agency/Standard UL
  • CSA Certified Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
  • Packaging Quantity 250