CAT-C8114-ED1 Multi-Function Inlet Filters  1
  • Ground Option Isolated
  • Filter Type Power Line
  • Input Type IEC
  • Output Type .250" FASTON
  • Filtered Yes
  • Type of Connector IEC 60320-1 C-13
  • Ground Choke Option No
  • Leakage Current (Max) (120VAC, 60Hz) 220
  • Leakage Current (Max) (250VAC, 50Hz) 380
  • Current Rating 1
  • Voltage (Max) 250
  • Mount Angle Right Angle
  • Mount Style Flanged
  • Operating Temperature Range -10 – 40