CAT-C8114-F299B Single Phase Filters  1
  • Ground Choke Option No
  • Voltage (Max) 250
  • Operating Temperature Range -10 – 40
FCA10330RJ Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 330
  • Power Rating 8
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Plated Brass
  • Mount Style Pluggable
  • Dimensions 57.4 x 5
  • Temperature Coefficient ±20
  • Packaging Method Loose Piece - Box
FCA8330RJ Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 330
  • Power Rating 6.5
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Plated Brass
  • Mount Style Pluggable
  • Dimensions 44.6 x 5
  • Temperature Coefficient ±20
  • Packaging Method Loose Piece - Box
FCA8390RJ Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 390
  • Power Rating 6.5
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Plated Brass
  • Mount Style Pluggable
  • Dimensions 44.6 x 5
  • Temperature Coefficient ±20
  • Packaging Method Loose Piece - Box
FCA84R7J Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 4.7
  • Power Rating 6.5
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Plated Brass
  • Mount Style Pluggable
  • Dimensions 44.6 x 5
  • Temperature Coefficient -80 – 40
  • Packaging Method Loose Piece - Box
FCB10330RJ Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 330
  • Power Rating 8
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Pluggable
  • Dimensions 54.7 x 5
  • Temperature Coefficient ±20
  • Packaging Method Loose Piece - Box