2287598-1 Contactless Connectivity Devices  1
  • Number of Positions 4
  • Number of Signal Positions 2
  • Input/Output Configuration 2/PNP Signal, 1/+24VDC, 1/GND
  • Number of Power Positions 1
  • Number of Ground Positions 1
  • Output Current (Max) 500
  • Power Rating 12
  • Operating Voltage 24
  • Data Type PNP Unidirectional
  • Body Length 80
  • Cable Assembly Length 300
  • Body Diameter 30
  • Operating Temperature Range -20 – 55
  • Operation Power Transmitter/Data Receiver
  • IP Rating IP67
  • Keying A
2287598-2 Contactless Connectivity Devices  1
  • Number of Positions 4
  • Number of Signal Positions 2
  • Input/Output Configuration 2/PNP Signal, 1/+24VDC, 1/GND
  • Number of Power Positions 1
  • Number of Ground Positions 1
  • Output Current (Max) 500
  • Power Rating 12
  • Operating Voltage 24
  • Data Type PNP Unidirectional
  • Body Length 80
  • Cable Assembly Length 300
  • Body Diameter 30
  • Operating Temperature Range -20 – 55
  • Operation Power Receiver/Data Transmitter
  • IP Rating IP67
  • Keying A
2287598-5 Contactless Connectivity Devices  1
  • Number of Positions 12
  • Number of Signal Positions 8
  • Input/Output Configuration 8/PNP Signal, 1/+24VDC, 1/GND
  • Number of Power Positions 1
  • Number of Ground Positions 1
  • Output Current (Max) 500
  • Power Rating 12
  • Operating Voltage 24
  • Data Type PNP Unidirectional
  • Body Length 80
  • Cable Assembly Length 300
  • Body Diameter 30
  • Operating Temperature Range -20 – 55
  • Operation Power Receiver/Data Transmitter
  • IP Rating IP67
  • Keying B
2287598-3 Contactless Connectivity Devices  1
  • Number of Signal Positions 8
  • Number of Power Positions 1
  • Number of Ground Positions 1
2287598-4 Contactless Connectivity Devices  1
  • Number of Positions 12
  • Number of Signal Positions 8
  • Input/Output Configuration 8/PNP Signal, 1/+24VDC, 1/GND
  • Number of Power Positions 1
  • Number of Ground Positions 1
  • Output Current (Max) 500
  • Power Rating 12
  • Operating Voltage 24
  • Data Type PNP Unidirectional
  • Body Length 80
  • Cable Assembly Length 300
  • Body Diameter 30
  • Operating Temperature Range -20 – 55
  • Operation Power Receiver/Data Transmitter
  • IP Rating IP67
  • Keying A