TYC0402A120JHT Ceramic Capacitors
PRODUCT

Passive Components

-

Ceramic Capacitors

MLCC 0402 NPO 12p 5% 100V - TYC0402A120JHT

  • TE Internal Number: 1-1676852-8

active
  • Dielectric Material NP0
  • Size Code 0402
  • Capacitor Type Multilayer Ceramic
  • Capacitance 12
  • Voltage Rating 100
  • Tolerance 5%
  • Mount Style Surface Mount
  • Dimensions 1 x .5
  • Packaging Method Reel
TYC0402A180JHT Ceramic Capacitors
PRODUCT

Passive Components

-

Ceramic Capacitors

MLCC 0402 NPO 18p 5% 100V - TYC0402A180JHT

  • TE Internal Number: 2-1676852-0

active
  • Dielectric Material NP0
  • Size Code 0402
  • Capacitor Type Multilayer Ceramic
  • Capacitance 18
  • Voltage Rating 100
  • Tolerance 5%
  • Mount Style Surface Mount
  • Dimensions 1 x .5
  • Packaging Method Reel
TYC0402A220JHT Ceramic Capacitors
PRODUCT

Passive Components

-

Ceramic Capacitors

MLCC 0402 NPO 22PF 5% 100V - TYC0402A220JHT

  • TE Internal Number: 2-1676852-1

active
  • Dielectric Material NP0
  • Size Code 0402
  • Capacitor Type Multilayer Ceramic
  • Capacitance 22
  • Voltage Rating 100
  • Tolerance 5%
  • Mount Style Surface Mount
  • Dimensions 1 x .5
  • Packaging Method Reel
TYC0402A470JHT Ceramic Capacitors
PRODUCT

Passive Components

-

Ceramic Capacitors

MLCC 0402 NPO 47p 5% 100V - TYC0402A470JHT

  • TE Internal Number: 2-1676852-5

active
  • Dielectric Material NP0
  • Size Code 0402
  • Capacitor Type Multilayer Ceramic
  • Capacitance 47
  • Voltage Rating 100
  • Tolerance 5%
  • Mount Style Surface Mount
  • Dimensions 1 x .5
  • Packaging Method Reel
TYC0603B103KGT Ceramic Capacitors
PRODUCT

Passive Components

-

Ceramic Capacitors

MLCC 0603 X7R 10n 10% 50V - TYC0603B103KGT

  • TE Internal Number: 2-1676871-5

active
  • Dielectric Material X7R
  • Size Code 0603
  • Capacitor Type Multilayer Ceramic
  • Capacitance 10000
  • Voltage Rating 50
  • Tolerance 10%
  • Mount Style Surface Mount
  • Dimensions 1.6 x .8
  • Packaging Method Reel
TYC0603B104KDT Ceramic Capacitors
PRODUCT

Passive Components

-

Ceramic Capacitors

MLCC 0603 X7R 100n 10% 10V - TYC0603B104KDT

  • TE Internal Number: 3-1676868-7

active
  • Dielectric Material X7R
  • Size Code 0603
  • Capacitor Type Multilayer Ceramic
  • Capacitance 100000
  • Voltage Rating 10
  • Tolerance 10%
  • Mount Style Surface Mount
  • Dimensions 1.6 x .8
  • Packaging Method Reel
TYC0603B104KET Ceramic Capacitors
PRODUCT

Passive Components

-

Ceramic Capacitors

MLCC 0603 X7R 100n 10% 16V - TYC0603B104KET

  • TE Internal Number: 3-1676869-7

active
  • Dielectric Material X7R
  • Size Code 0603
  • Capacitor Type Multilayer Ceramic
  • Capacitance 100000
  • Voltage Rating 16
  • Tolerance 10%
  • Mount Style Surface Mount
  • Dimensions 1.6 x .8
  • Packaging Method Reel
TYC0603B221KGT Ceramic Capacitors
PRODUCT

Passive Components

-

Ceramic Capacitors

MLCC 0603 X7R 220p 10% 50V - TYC0603B221KGT

  • TE Internal Number: 1676871-5

active
  • Dielectric Material X7R
  • Size Code 0603
  • Capacitor Type Multilayer Ceramic
  • Capacitance 220
  • Voltage Rating 50
  • Tolerance 10%
  • Mount Style Surface Mount
  • Dimensions 1.6 x .8
  • Packaging Method Reel
TYC0603B222KFT Ceramic Capacitors
PRODUCT

Passive Components

-

Ceramic Capacitors

MLCC 0603 X7R 2.2n 10% 25V - TYC0603B222KFT

  • TE Internal Number: 1-1676870-7

active
  • Dielectric Material X7R
  • Size Code 0603
  • Capacitor Type Multilayer Ceramic
  • Capacitance 2200
  • Voltage Rating 25
  • Tolerance 10%
  • Mount Style Surface Mount
  • Dimensions 1.6 x .8
  • Packaging Method Reel
TYC0603B222KGT Ceramic Capacitors
PRODUCT

Passive Components

-

Ceramic Capacitors

MLCC 0603 X7R 2.2n 10% 50V - TYC0603B222KGT

  • TE Internal Number: 1-1676871-7

active
  • Dielectric Material X7R
  • Size Code 0603
  • Capacitor Type Multilayer Ceramic
  • Capacitance 2200
  • Voltage Rating 50
  • Tolerance 10%
  • Mount Style Surface Mount
  • Dimensions 1.6 x .8
  • Packaging Method Reel