225791-2 Rack & Panel Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Cable Type RG 142
  • Product Type Contact
  • Dielectric Material PTFE
  • Connector Impedance 50
  • Body Style Straight
  • Shell Plating Material Gold
  • Ferrule Plating Material Gold over Nickel
  • Material Brass
  • Shell Material Brass
  • Ferrule Material Copper
  • Contact Base Material Brass
  • Crimp Type Hex
  • Contact Angle Straight
  • Contact Type Socket
  • Contact Size 5
  • Contact Configuration Coax
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Length 32.23
  • For Use With Cable
  • Packaging Method Package
2000713-2 Backplane Guide Hardware
ANSI/VITA 46.0
  • Accessory Type Guide Socket
  • Product Type Accessory
  • Location Front Board
  • Key Orientation 1 45°
  • Number of Keys 1
  • Plating Material Nickel
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Aluminum
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment With ESD Spring.
2000713-6 Backplane Guide Hardware
ANSI/VITA 46.0
  • Accessory Type Guide Socket
  • Product Type Accessory
  • Location Front Board
  • Number of Keys 0
  • Plating Material Nickel
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Aluminum
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment With ESD Spring.
2000713-4 Backplane Guide Hardware
ANSI/VITA 46.0
  • Accessory Type Guide Socket
  • Product Type Accessory
  • Location Front Board
  • Key Orientation 1 270°
  • Number of Keys 1
  • Plating Material Nickel
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Aluminum
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment With ESD Spring.
2000713-5 Backplane Guide Hardware
ANSI/VITA 46.0
  • Accessory Type Guide Socket
  • Product Type Accessory
  • Location Front Board
  • Key Orientation 1 315°
  • Number of Keys 1
  • Plating Material Nickel
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Aluminum
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment With ESD Spring.
4-211991-4 Rack & Panel Connectors
  • Connector Style Receptacle
  • Shell Size 2
  • Sealable Yes
  • Product Type Connector
  • Preloaded Yes
  • Release Style Front
  • Shell Plating Material Aluminum Alloy
  • Shell Finish Chromate Conversion Coating
  • Contact Type Socket
  • Contact Type (Module B) Socket
  • Contact Arrangement (Module B) 150
  • Signal Contacts With
  • Contact Arrangement (Module A) 150
  • Contact Arrangement (Module C) 13C2
  • Contact Type (Module C) None
  • Contact Type (Module A) Socket
  • Hardware Type Screw
  • Clinch Nuts With
  • Polarized Yes
  • Clinch Nut Quantity 6
  • Clinch Nut Size 11841
  • Comment Coaxial contacts must be ordered separately
1-1469492-3 Backplane Guide Hardware
ANSI/VITA 46.0
  • Accessory Type Guide Socket
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Accessory
  • Number of Positions 1
  • Key Orientation 1 90°
  • Number of Keys 1
  • Plating Material Silver
  • Contact Current Rating (Max) 1
  • Guide Hardware Yes
  • Connector Mounting Type Board Mount
  • Mounting Angle Right Angle
  • Housing Material Zinc Alloy
  • Operating Temperature Range -55 – 105
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Bag
  • Packaging Quantity 80
1445693-3 Rack & Panel Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Wire Seal Boot With
  • Solder Dipped No
  • Connector Impedance 100
  • Body Style Straight
  • Color Code Blue
  • Removal Style Rear Release/Rear Remove
  • Contact Base Material Copper
  • Crimp Type Hex
  • Contact Type Socket
  • Contact Size 8
  • Contact Configuration Quadrax
  • Contact Mating Area Plating Material Gold
  • Length 33.83
  • Wire Range 24
  • Packaging Method Package
  • Comment Used with Quadrax rectangular connectors.
2000713-3 Backplane Guide Hardware
ANSI/VITA 46.0
  • Accessory Type Guide Socket
  • Product Type Accessory
  • Location Front Board
  • Key Orientation 1 90°
  • Number of Keys 1
  • Plating Material Nickel
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Aluminum
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment With ESD Spring.
1811902-1 Rack & Panel Connectors
  • Connector Style Plug
  • Shell Size 19
  • Sealable No
  • Product Type Connector
  • Number of Positions 4
  • Preloaded Yes
  • Keying N
  • Shell Plating Material Aluminum Alloy
  • Shell Finish Nickel
  • Contact Type Pin
  • Contact Type (Module D) Pin
  • Contact Style Quadrax
  • Contact Type (Module B) Pin
  • Signal Contacts With
  • Contact Arrangement 4Q4
  • Contact Size 8
  • Contact Type (Module C) Pin
  • Contact Type (Module A) Pin
  • Polarization Code N
  • Clinch Nuts Without
  • Polarized Yes
  • Comment Contact(s) included, not installed.
1-1469492-2 Backplane Guide Hardware
  • Accessory Type Guide Socket
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Accessory
  • Number of Positions 1
  • Key Orientation 1 45°
  • Number of Keys 1
  • Plating Material Silver
  • Contact Current Rating (Max) 1
  • Guide Hardware Yes
  • Connector Mounting Type Board Mount
  • Mounting Angle Right Angle
  • Housing Material Zinc Alloy
  • Operating Temperature Range -55 – 105
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Tray
  • Packaging Quantity 80
225791-3 Rack & Panel Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Cable Type RG 188
  • Product Type Contact
  • Dielectric Material PTFE
  • Connector Impedance 50
  • Body Style Straight
  • Shell Plating Material Gold
  • Ferrule Plating Material Gold over Nickel
  • Material Brass
  • Shell Material Brass
  • Ferrule Material Copper
  • Contact Base Material Brass
  • Crimp Type Hex
  • Contact Angle Straight
  • Contact Type Socket
  • Contact Size 5
  • Contact Configuration Coax
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Length 32.23
  • For Use With Cable
  • Packaging Method Package
2000713-1 Backplane Guide Hardware
ANSI/VITA 46.0
  • Accessory Type Guide Socket
  • Product Type Accessory
  • Location Front Board
  • Key Orientation 1
  • Number of Keys 1
  • Plating Material Nickel
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Aluminum
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment With ESD Spring.
1-1410271-1 Backplane Power Connectors
  • Header Type Shrouded
  • Product Type Header
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Tab
  • Number of Columns 4
  • Number of Positions 4
  • PCB Mount Orientation Right Angle
  • Stackable Yes
  • Card Slot Centerline 20.3
  • Number of Power Positions 4
  • Number of Rows 1
  • Interface Type 2mm HM
  • Operating Voltage 250
  • Power Contact Voltage Rating 250
  • Contact Base Material Phosphor Bronze
  • Contact Length 13.75
  • Contact Current Rating (Max) 20
  • PCB Contact Termination Area Plating Material Finish Matte
  • Cavity 1 Blade Length 13.75
  • Cavity 2 Blade Length 13.75
  • Contact Termination Area Plating Material Tin over Nickel
  • Cavity 3 Blade Length 13.75
  • Contact Mating Area Plating Thickness 1.27
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Thickness 1.27 – 2.5
  • Cavity 4 Blade Length 13.75
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post & Tail Length 3.5
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 3.6
  • Housing Material LCP (Liquid Crystal Polymer)
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • PCB Hole Diameter .61
  • Stack Height 14.7
  • Height 18.4
  • PCB Thickness (Recommended) 1.4
  • Length 28.73
  • Width 17.8
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Packaging Method Tube
1469265-1 Backplane Guide Hardware
  • Accessory Type Guide Module
  • Product Type Accessory
  • Position Keyed
  • Keyed Yes
  • Guide Pin Finish Chromate Conversion Coating
  • Guide Module Material Zinc Alloy Die Casting , Zamak 3
  • Guide Pin Material Zinc Alloy
  • Guide Module Finish Chromate Conversion
  • Interface Type MULTI GIG RT2J
  • Guide Hardware No
  • Mounting Angle Right Angle
  • Packaging Method Box
  • Packaging Quantity 60
1-1469492-1 Backplane Guide Hardware
ANSI/VITA 46.0
  • Accessory Type Guide Socket
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Accessory
  • Number of Positions 1
  • Key Orientation 1
  • Number of Keys 1
  • Plating Material Silver
  • Contact Current Rating (Max) 1
  • Guide Hardware Yes
  • Connector Mounting Type Board Mount
  • Mounting Angle Right Angle
  • Housing Material Zinc Alloy
  • Operating Temperature Range -55 – 105
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Tray
  • Packaging Quantity 80
1-1604800-4 Rack & Panel Connectors
  • Shape Rectangular
  • Connector Style Plug
  • Sealable No
  • Product Type Connector
  • Number of Positions 12
  • Preloaded No
  • Release Style Rear
  • Shell Plating Material Electroless Nickel
  • Contact Type Pin
  • Contact Style Quadrax
  • Contact Size 8
  • Polarization Code Flat
  • Polarized No
8-826199-0 Backplane Guide Hardware
  • Accessory Type Guide Brackets
  • Guide Brackets Style Style II
  • Product Type Accessory
  • Color Black
  • Mounting Location Front
  • Housing Material Polycarbonate GF
  • For Use With Type F Connector
  • UL Flammability Rating UL 94V-1
  • Packaging Method Carton
  • Packaging Quantity 50
1445692-6 Rack & Panel Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Cable Type DRAKA F4703-4
  • Product Type Contact
  • Wire Seal Boot Without
  • Solder Dipped No
  • Connector Impedance 100
  • Body Style Straight
  • Color Code None
  • Removal Style Rear Release/Rear Remove
  • Contact Base Material Copper
  • Crimp Type Hex
  • Contact Type Pin
  • Contact Size 8
  • Contact Configuration Quadrax
  • Contact Mating Area Plating Material Gold
  • Length 31.37
  • Packaging Method Package