9-2305390-9 Data Connectivity Headers  1
  • Hybrid Connector No
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Keying Code Z
  • Number of Positions 10
  • Impedance 100
  • Operating Frequency Range 0 – 600
  • Body Material PA GF
  • Mating Tab Width .4
  • Mating Tab Thickness .5
  • Contact Type Socket
  • PCB Mount Retention Without
  • Mounting Angle Horizontal / 90°
  • Mating Retention Without
  • Housing Color Blue
  • Centerline (Pitch) 1.8
  • Width 51.8
  • Length 21.1
  • Height 13.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Packaging Method Bag/Box
  • Dielectric Material PA GF
  • PCB Leg Plating Material Copper Alloy
638817-4 Data Connectivity Headers
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Board Standoff With
  • Keying Code D
  • Number of Positions 1
  • Impedance 50
  • Operating Voltage 335
  • Operating Frequency Range 0 – 3000
  • Body Material PBT
  • Environmental Protection Other
  • Center Contact Plating Material Gold (Au)
  • Contact Mating Area Plating Material Gold (Au)
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention With
  • PCB Mounting Style Through Hole
  • Mating Retention With
  • Width 8.1
  • Length 23.8
  • Height 10.75
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Agency/Standard USCAR
  • Packaging Method Package
  • Packaging Quantity 210
  • Dielectric Material Other
  • Solder Process Wave Solder
638817-3 Data Connectivity Headers
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Board Standoff With
  • Keying Code C
  • Number of Positions 1
  • Impedance 50
  • Operating Voltage 335
  • Operating Frequency Range 0 – 3000
  • Body Material PBT
  • Environmental Protection Other
  • Center Contact Plating Material Gold (Au)
  • Contact Mating Area Plating Material Gold (Au)
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention With
  • PCB Mounting Style Through Hole
  • Mating Retention With
  • Width 8.1
  • Length 23.8
  • Height 10.75
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Agency/Standard USCAR
  • Packaging Method Package
  • Packaging Quantity 210
  • Dielectric Material Other
  • Solder Process Wave Solder
9-2304372-9 Data Connectivity Headers  1
  • Hybrid Connector No
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Keying Code Z
  • Number of Positions 2
  • Impedance 100
  • Operating Frequency Range 0 – 600
  • Body Material PA GF
  • Mating Tab Width .4
  • Mating Tab Thickness .5
  • Contact Type Socket
  • PCB Mount Retention Without
  • Mounting Angle Horizontal / 90°
  • Mating Retention Without
  • Housing Color Blue
  • Centerline (Pitch) 1.8
  • Width 17.75
  • Length 21.1
  • Height 13.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Dielectric Material PA GF
  • PCB Leg Plating Material Copper Alloy
1719261-2 Data Connectivity Housings
  • Hybrid Connector No
  • Connector Style Housing for Female Terminals
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Keying Code B
  • Number of Positions 1
  • Fiber Optic Transceiver Without
  • Snap-Lock Without
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material PA GF
  • Cable Exit Type Fixed
  • Ferrule Without
  • Environmental Protection Other
  • Cable Exit Angle 90° (Right Angle)
  • Center Contact Plating Material None
  • Contact Mating Area Plating Material None
  • Mating Pin Diameter .5
  • Center Contact Without
  • Contact Type Socket
  • Mounting Angle Horizontal / 90°
  • Mounting Feature Without
  • Mating Retention With
  • Width 9.8
  • Length 16.95
  • Height 12.75
  • Cable Type Coax
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Carton
  • Dielectric Material None
  • Outer Contact Plating Material None
1355734-1 Data Connectivity Housings  1
  • Hybrid Connector No
  • Connector Style Housing for Female Terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Board Standoff Without
  • Number of Positions 1
  • Fiber Optic Transceiver Without
  • Snap-Lock Without
  • Body Material PBT GF
  • Cable Exit Type Straight
  • Ferrule Without
  • Environmental Protection Other
  • Cable Exit Angle 180° (Inline)
  • Center Contact Without
  • Contact Type Socket
  • Mounting Feature Without
  • Mating Retention With
  • Housing Color Black
  • Width 30.4
  • Length 9.1
  • Height 11.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • Packaging Method Carton
  • Packaging Quantity 2000
1452581-3 Data Connectivity Housings
  • Hybrid Connector No
  • Connector Style Housing for Male Terminals
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Keying Code C
  • Number of Positions 1
  • Fiber Optic Transceiver Without
  • Snap-Lock Without
  • Operating Frequency Range 0 – 6000
  • Body Material PBT GF
  • Ferrule Without
  • Environmental Protection Other
  • Cable Exit Angle 180° (Inline)
  • Center Contact Plating Material None
  • Contact Mating Area Plating Material None
  • Center Contact Without
  • Contact Type Pin
  • Panel Attachment Style Front Mount
  • Mounting Feature Without
  • Mating Retention With
  • Housing Color Blue
  • Width 10.9
  • Length 26
  • Height 10.3
  • Operating Temperature (Max) 65
  • Cable Type Coax
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Bulk
  • Packaging Quantity 2500
  • Dielectric Material None
  • Outer Contact Plating Material Other
1326508-1 Data Connectivity Headers
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Board Standoff With
  • Keying Code None
  • Number of Positions 1
  • Impedance 93
  • Operating Voltage 60
  • Operating Frequency Range 0 – 3000
  • Body Material Other
  • Environmental Protection Other
  • Center Contact Plating Material Tin (Sn)
  • Contact Mating Area Plating Material Tin (Sn)
  • Mating Pin Diameter .5
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • PCB Mounting Style Through Hole
  • Mounting Angle Horizontal / 90°
  • Mating Retention With
  • Housing Color Other
  • Width 13.21
  • Length 29.34
  • Height 22.45
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Agency/Standard USCAR
  • Packaging Method Package
  • Packaging Quantity 252
  • Dielectric Material Other
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Tin (Sn)
1-2291392-0 Data Connectivity Headers  1
  • Hybrid Connector No
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff With
  • Keying Code K
  • Number of Positions 1
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Center Contact Plating Material Tin (Sn)
  • Contact Mating Area Plating Material Gold (Au)
  • Mating Pin Diameter .5
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention Type Solder Tail
  • PCB Mounting Style Through Hole
  • Mounting Angle Horizontal / 90°
  • Housing Color Curry
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Agency/Standard DIN 72594-1
  • Packaging Method Reel
  • Dielectric Material PCT GF
  • Solder Process Reflow
  • Outer Contact Plating Material Tin (Sn)
2-2209201-1 Data Connectivity Headers  1
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff With
  • Keying Code A
  • Number of Positions 1
  • Impedance 50
  • Operating Voltage 60
  • Operating Frequency Range 0 – 6000
  • Body Material Other
  • Center Contact Plating Material Other
  • Contact Mating Area Plating Material Gold (Au)
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mounting Style Through Hole
  • Mating Retention With
  • Housing Color Black
  • Width 10.4
  • Length 19.5
  • Height 13.8
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Dielectric Material PCT
  • Solder Process Wave Solder
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Tin (Sn)
2291392-4 Data Connectivity Headers  1
  • Hybrid Connector No
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff With
  • Keying Code D
  • Number of Positions 1
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Center Contact Plating Material Tin (Sn)
  • Contact Mating Area Plating Material Gold (Au)
  • Mating Pin Diameter .5
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention Type Solder Tail
  • PCB Mounting Style Through Hole
  • Mounting Angle Horizontal / 90°
  • Housing Color Claret Violet
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Agency/Standard DIN 72594-1
  • Packaging Method Reel
  • Dielectric Material PCT GF
  • Solder Process Reflow
  • Outer Contact Plating Material Tin (Sn)
2209201-3 Data Connectivity Headers
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff With
  • Keying Code C
  • Number of Positions 1
  • Impedance 50
  • Operating Voltage 60
  • Operating Frequency Range 0 – 6000
  • Body Material Other
  • Environmental Protection Other
  • Center Contact Plating Material Other
  • Contact Mating Area Plating Material Gold (Au)
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mounting Style Through Hole
  • Mounting Angle Horizontal / 90°
  • Mating Retention With
  • Housing Color Blue
  • Width 10.4
  • Length 19.5
  • Height 13.8
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Agency/Standard USCAR
  • Dielectric Material PCT
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Tin (Sn)
1719261-3 Data Connectivity Housings
  • Hybrid Connector No
  • Connector Style Housing for Female Terminals
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Keying Code C
  • Number of Positions 1
  • Fiber Optic Transceiver Without
  • Snap-Lock Without
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material PA GF
  • Cable Exit Type Fixed
  • Ferrule Without
  • Environmental Protection Other
  • Cable Exit Angle 90° (Right Angle)
  • Center Contact Plating Material None
  • Contact Mating Area Plating Material None
  • Mating Pin Diameter .5
  • Center Contact Without
  • Contact Type Socket
  • Mounting Angle Horizontal / 90°
  • Mounting Feature Without
  • Mating Retention With
  • Housing Color Brown
  • Width 9.8
  • Length 16.95
  • Height 12.75
  • Cable Type Coax
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Carton
  • Dielectric Material None
  • Outer Contact Plating Material None
2291392-3 Data Connectivity Headers  1
  • Hybrid Connector No
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff With
  • Keying Code C
  • Number of Positions 1
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Center Contact Plating Material Tin (Sn)
  • Contact Mating Area Plating Material Gold (Au)
  • Mating Pin Diameter .5
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention Type Solder Tail
  • PCB Mounting Style Through Hole
  • Mounting Angle Horizontal / 90°
  • Housing Color Signal Blue
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Agency/Standard DIN 72594-1
  • Packaging Method Reel
  • Dielectric Material PCT GF
  • Solder Process Reflow
  • Outer Contact Plating Material Tin (Sn)
2138755-2 Data Connectivity Headers
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff With
  • Keying Code None
  • Number of Positions 19
  • Impedance 100
  • Operating Frequency Range 0 – 1000
  • Body Material Other
  • Environmental Protection Other
  • Contact Mating Area Plating Material Gold (Au)
  • Contact Type Pin
  • PCB Mount Retention Without
  • PCB Mounting Style Through Hole
  • Mounting Angle Horizontal / 90°
  • Panel Attachment Style Rear Mount
  • Mating Retention With
  • Housing Color Black
  • Centerline (Pitch) 1.5
  • Width 24.9
  • Length 27.05
  • Height 12.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 100
  • Shielded Yes
  • Circuit Application Signal
  • Dielectric Material LCP
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Tin (Sn)
5-2203452-1 Data Connectivity Headers
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Without
  • Keying Code A
  • Number of Positions 1
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material Other
  • Center Contact Plating Material Other
  • Contact Mating Area Plating Material Gold (Au)
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention Without
  • PCB Mounting Style Through Hole
  • Mounting Angle Vertical / 180°
  • Mating Retention With
  • Housing Color Black
  • Width 7.5
  • Length 13.8
  • Height 11.45
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded No
  • Circuit Application Signal
  • Dielectric Material PCT
  • Solder Process Reflow
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Other
6-2287906-1 Data Connectivity Headers  1
  • Hybrid Connector No
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Edge Mount
  • Keying Code L
  • Number of Positions 1
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material PA GF
  • Center Contact Plating Material Gold (Au)
  • Contact Mating Area Plating Material Gold (Au)
  • Mating Pin Diameter .51
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • PCB Mounting Style Edge Mount
  • Mounting Angle Horizontal / 90°
  • Panel Attachment Style Front Mount
  • Mating Retention With
  • Housing Color Red
  • Width 7.5
  • Length 24.5
  • Height 5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • Agency/Standard SAE/USCAR-17
  • Packaging Method Reel
  • Packaging Quantity 1600
  • Dielectric Material PCT
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Tin (Sn)
1-1394916-1 Data Connectivity Housings  1
  • Hybrid Connector No
  • Connector System Wire-to-Wire
  • Sealable No
  • Board Standoff Without
  • Keying Code A
  • Number of Positions 2
  • Fiber Optic Transceiver Without
  • Snap-Lock Without
  • Body Material PBT GF
  • Cable Exit Type Fixed
  • Environmental Protection Other
  • Cable Exit Angle 180° (Inline)
  • Center Contact Plating Material None
  • Contact Mating Area Plating Material None
  • Center Contact Without
  • Mounting Feature With
  • Mating Retention Without
  • Housing Color Black
  • Centerline (Pitch) 6
  • Width 24.7
  • Length 35.75
  • Height 17.1
  • Operating Temperature (Max) 65
  • Cable Type Fiber Optic
  • Operating Temperature Range -40 – 105
  • Shielded No
  • Agency/Standard MOST
  • Packaging Method Bag/Box
  • Packaging Quantity 200
  • Dielectric Material None
  • Outer Contact Plating Material None
1670607-3 Data Connectivity Headers
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Without
  • Keying Code C
  • Number of Positions 2
  • Impedance 50
  • Operating Voltage 800
  • Operating Frequency Range 0 – 6000
  • Environmental Protection Other
  • Center Contact Plating Material Gold (Au)
  • Contact Mating Area Plating Material Gold (Au)
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention With
  • Mounting Angle Horizontal / 90°
  • Mating Retention With
  • Housing Color Blue
  • Centerline (Pitch) 8
  • Width 15.4
  • Length 22.2
  • Height 10.25
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 100
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Box
  • Packaging Quantity 400
  • Dielectric Material PA
1-1418862-0 Data Connectivity Housings  1
  • Hybrid Connector No
  • Connector Style Housing for Male Terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Keying Code A
  • Number of Positions 2
  • Fiber Optic Transceiver Without
  • Snap-Lock With
  • Body Material PBT GF
  • Cable Exit Type Fixed
  • Ferrule Without
  • Environmental Protection IP5K
  • Cable Exit Angle 180° (Inline)
  • Contact Type Pin
  • Mounting Angle Vertical / 180°
  • Mounting Feature With
  • Mating Retention With
  • Housing Color Black
  • Centerline (Pitch) 6
  • Width 27.4
  • Length 24.5
  • Height 13
  • Operating Temperature (Max) 65
  • Cable Type Fiber Optic
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Agency/Standard MOST
  • Dielectric Material PBT