CAT-C8114-AD89 3-Phase Filters  1
  • Filtered Yes
  • Filter Type 3-Phase Power Line
  • Input Type Stud
  • Output Type Stud
  • Wiring Configuration DELTA (3 wire + ground)
  • Leakage Current (Max) (250VAC, 50Hz) 1.3
  • Current Rating 63
  • Voltage (Max) 480
  • Mount Style Flanged
  • Operating Temperature Range -10 – 40