CAT-HVSA-3 Joints & Splices  1
IEEE 404
  • Insulation Diameter (Plastic) .65 – 1.05
  • Design Specification IEEE 404
CAT-RPIT Dead Break Connections  1
HD CENELEC 629.1
  • Product Family RPIT
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Non-Toxic & Non-Corrosive Emission Yes
  • Emission Free Yes
  • UL Rating No
  • Design Specification HD629.1-S2
CAT-MXSE Joints & Splices  1
HD CENELEC 629.1 IEC 60502-4
  • Outer Insulation Tube
  • Standards HD CENELEC 629.1 S2
CAT-HVS-C-S-1520S Joints & Splices  1
IEEE 404
  • Insulation Diameter (Plastic) .65 – .95
  • Design Specification IEEE 404
CAT-ELB-BI Loadbreak Connections  1
IEEE 386
  • Application Type Bushing Insert
  • UL Rating No
CAT-ELB-IC Loadbreak Connections  1
IEEE 386
  • Application Type Insulating Cap
  • UL Rating No
CAT-OXSU Power Cable Terminations  1
HD CENELEC 620 A2 HD CENELEC 629.1 IEC 60502-4
  • Application Type Outdoor
  • Design Specification CENELEC HD 620 A2
CAT-HVS-T-HVSR-T Joints & Splices  1
IEEE 404
  • Insulation Diameter (PILC) 1.15 – 1.4
  • Insulation Diameter (Plastic) 1.15 – 1.5
  • Design Specification IEEE 404
CAT-MXSU-REP Joints & Splices  1
HD CENELEC 629.1 IEC 60502-4
  • Outer Insulation Tube
  • Standards HD CENELEC 629.1
CAT-AX41-C1782 Signal Relays  1
  • Product Type Relay
  • Relay Style Card SN
  • Relay Type Card SN Relay V23030
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 185
  • Contact Limiting Making Current 3
  • Power Consumption 800
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating Class 600 – 800 mW
  • Actuating System DC
  • Weight 30
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Termination Type Through Hole
  • Dimensions (L x W x H) (Approximate) 39.7 x 37.4 x 10.2
  • Length 39.7
  • Width Class (Mechanical) 30 – 40 mm
  • Width 37.4
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 35 – 40 mm
  • Height 10.2
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70°C
  • Operating Temperature Range -40 – 70
  • Packaging Method Box & Carton
CAT-TFT-E Power Cable Terminations  1
IEEE 48
  • Shelf Life 3 Years
  • Application Type Indoor/Outdoor
  • Design Specification IEEE 48
CAT-HVT-Z Power Cable Terminations  1
IEEE 48
  • Application Type Indoor/Outdoor
  • Design Specification IEEE 48
CAT-IXSU Power Cable Terminations  1
HD CENELEC 620 A2 HD CENELEC 629.1 IEC 60502-4
  • Shelf Life No Limitation
  • Application Type Indoor
  • Design Specification CENELEC HD 620 A2
CAT-HVS-HVSR-1C Joints & Splices  1
IEEE 404
  • Insulation Diameter (PILC) 1.2 – 1.7
  • Insulation Diameter (Plastic) 1.3 – 1.75
  • Design Specification IEEE 404
CAT-HVS-1C Joints & Splices  1
IEEE 404
  • Insulation Diameter (Plastic) .35 – .65
  • Design Specification IEEE 404
CAT-TFT-R Power Cable Terminations  1
IEEE 48
  • Shelf Life 3 Years
  • Application Type Indoor/Outdoor
  • Design Specification IEEE 48
CAT-RCAB Dead Break Connections  1
  • Product Family RCAB
  • Application Type Elbow Insulating Boot
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Emission Free Yes
  • Design Specification HD629.1-S2
CAT-MXSU-INL-3C Joints & Splices  1
HD CENELEC 629.1 IEC 60502-4
  • Outer Insulation Tube
  • Standards HD CENELEC 629.1