8102 Plug & Play Accelerometers  1
  • Accelerometer Type 3-Wire Voltage
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±1.25
  • Excitation Voltage 3.3 – 5.5
  • Frequency Response 2-6000
  • Number of Axes 3
  • Weight 15
  • Material Anodized Aluminum
  • Mounting Type Screw
  • Operating Temperature -40 – 125
  • Acceleration Range (±) 25
  • Overall Acceleration Range (±) 25 – 6000
  • Sensitivity .2 mV/g
  • Sensitivity Range .2 – 50 mV/g
  • Nonlinearity ±2