7132A Plug & Play Accelerometers  1
  • Accelerometer Type IEPE
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 4-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 1.5-8000 to 0.4-12000
  • Number of Axes 3
  • Weight 15
  • Material Titanium
  • Mounting Type Adhesive
  • Operating Temperature -55 – 125
  • Acceleration Range (±) 10
  • Overall Acceleration Range (±) 10 – 2000
  • Sensitivity 10 mV/g
  • Sensitivity Range 2.5 – 500 mV/g
  • Nonlinearity ±1