53, 53A Plug & Play Accelerometers  1
  • Zero Acceleration Output ±50
  • Excitation Voltage 2 – 10
  • Material Anodized Aluminum
  • Weight 3.5
  • Operating Temperature -20 – 85
  • Nonlinearity ±1
53AF Plug & Play Accelerometers  1
  • Zero Acceleration Output ±50
  • Excitation Voltage 2 – 10
  • Material Anodized Aluminum
  • Weight 3.5
  • Operating Temperature -20 – 85
  • Nonlinearity ±1
5-41656-0 Power Terminals
  • Product Type Taper Pin
  • Terminal Style Pin
  • Barrel Type Open Barrel
  • Plating Material Finish Matte
  • Terminal Design Formed
  • Plating Material Tin
  • Terminal Orientation Straight
  • Wire Size 18 – 16
  • Wire Size .8 – 1.4
  • Wire Insulation Support With
  • Carrier Strip Mount Orientation End Feed
  • Wire Insulation Diameter 2.54 – 3.56
  • Overall Length 15.67
  • Packaging Reel
  • Packaging Quantity 7000
  • For Use With 53 Series Connector Block
42574-3 Power Terminals
  • Product Type Taper Pin
  • Terminal Style Pin
  • Barrel Type Closed Barrel
  • Insulation Color Yellow
  • Terminal Design Solid
  • Plating Material Gold
  • Terminal Orientation Straight
  • Wire Size 24 – 22
  • Wire Size .2 – .3
  • Wire Insulation Support With
  • Wire Insulation Diameter 1.02 – 2.03
  • Plating Thickness 30
  • Overall Length 17.65
  • Packaging Loose Piece
  • Packaging Quantity 1000
  • For Use With 53 Series Connector Block
  • Insulation Material Nylon
1757299-1 Power Terminals
  • Product Type Taper Pin
  • Terminal Style Pin
  • Barrel Type Open Barrel
  • Plating Material Finish Bright
  • Terminal Design Formed
  • Plating Material Tin
  • Terminal Orientation Straight
  • Wire Size 24 – 22
  • Wire Size .2 – .4
  • Wire Insulation Support With
  • Carrier Strip Mount Orientation End Feed
  • Wire Insulation Diameter 1.02 – 1.4
  • Overall Length 12.45
  • Terminal Length 15.47
  • Packaging Strip
  • Packaging Quantity 10000
  • For Use With 53 Series Connector Block
480064-6 Taper Blocks
  • Product Type Taper Pin Block
  • FASTON No
  • Connector Style Receptacle
  • Block Configuration Common
  • Number of Positions 10
  • Block Insert Configuration 5 Sets of 2 Common
  • Material Nylon
  • Insulation Material Nylon
  • Insert Plating Material Gold
  • Color Natural
  • Housing Material Nylon
  • Length 54.74
  • Connects To 53 Series Taper Pins
  • Packaging Method Bag
  • Packaging Quantity 50
  • Comment Assembly has standard cavity identification.
480065-3 Taper Blocks
  • Product Type Taper Pin Block
  • FASTON No
  • Connector Style Receptacle
  • Block Configuration Single
  • Number of Positions 20
  • Block Insert Configuration 20 Single
  • Material Nylon
  • Insulation Material Nylon
  • Insert Plating Material Gold
  • Color Natural
  • Housing Material Nylon
  • Length 100.89
  • Connects To 53 Series Taper Pins
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Assembly has standard cavity identification.
480065-6 Taper Blocks
  • Product Type Taper Pin Block
  • FASTON No
  • Connector Style Receptacle
  • Block Configuration Common
  • Number of Positions 20
  • Block Insert Configuration 10 Sets of 2 Common
  • Material Nylon
  • Insulation Material Nylon
  • Insert Plating Material Gold
  • Color Natural
  • Housing Material Nylon
  • Length 100.89
  • Connects To 53 Series Taper Pins
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Assembly has standard cavity identification.
5-41650-0 Power Terminals
  • Product Type Taper Pin
  • Terminal Style Pin
  • Plating Material Finish Matte
  • Terminal Design Formed
  • Plating Material Gold
  • Terminal Orientation Straight
  • Wire Size 20 – 18
  • Wire Size .5 – .8
  • Wire Insulation Support With
  • Carrier Strip Mount Orientation End Feed
  • Wire Insulation Diameter 2.03 – 2.54
  • Plating Thickness 30
  • Overall Length 15.67
  • Packaging Reel
  • Packaging Quantity 1000
  • For Use With 53 Series Connector Block
581342-3 Taper Blocks
  • Product Type Taper Pin Block
  • FASTON No
  • Connector Style Receptacle
  • Block Configuration Common
  • Number of Positions 60
  • Block Insert Configuration 20 Sets of 3 Common
  • Material Nylon
  • Insulation Material Nylon 6/6
  • Insert Plating Material Gold
  • Color Natural
  • Accepts Terminal Style Receptacle
  • Polarized No
  • Mounting Style Panel Mount
  • Housing Material Nylon
  • Length 111.51
  • Connects To 53 Series Taper Pins
  • Packaging Method Package
  • Packaging Quantity 162
  • Comment Assembly has standard cavity identification.
581423-9 Taper Blocks
  • Product Type Taper Pin Block
  • FASTON No
  • Connector Style Receptacle
  • Block Configuration Common
  • Number of Positions 20
  • Block Insert Configuration 20 Common
  • Material Nylon
  • Insulation Material Nylon 6/6
  • Insert Plating Material Gold
  • Color Natural
  • Accepts Terminal Style Receptacle
  • Polarized No
  • Mounting Style Panel Mount
  • Housing Material Nylon
  • Length 100.89
  • Connects To 53 Series Taper Pins
  • Packaging Method Package
  • Packaging Quantity 110
  • Comment Assembly has standard cavity identification.
581729-9 Taper Blocks
  • Product Type Taper Pin Block
  • FASTON No
  • Connector Style Receptacle
  • Block Configuration Common
  • Number of Positions 20
  • Block Insert Configuration 4 Sets of 5 Common
  • Material Nylon
  • Insulation Material Nylon 6/6
  • Insert Plating Material Gold
  • Color Natural
  • Accepts Terminal Style Receptacle
  • Polarized No
  • Mounting Style Panel Mount
  • Housing Material Nylon
  • Length 100.89
  • Connects To 53 Series Taper Pins
  • Packaging Method Package
  • Packaging Quantity 4
  • Comment Assembly has standard cavity identification.
  • Product Type Taper Pin
  • Terminal Style Pin
  • Plating Material Silver
  • Wire Size 26
  • Wire Size .12 – .15
  • Wire Insulation Support Without
  • Overall Length 16.51
  • Packaging Package
  • Packaging Quantity 1
  • For Use With 53 Series Connector Block
66071-3 Power Terminals
  • Product Type Taper Pin
  • Terminal Style Pin
  • Barrel Type Closed Barrel
  • Insulation Color Yellow
  • Terminal Design Solid
  • Plating Material Gold
  • Terminal Orientation Straight
  • Wire Size 24 – 22
  • Wire Size .2 – .4
  • Wire Insulation Support With
  • Wire Insulation Diameter 1.02 – 2.03
  • Plating Thickness 30
  • Overall Length 20.96
  • Packaging Loose Piece
  • Packaging Quantity 1000
  • For Use With 53 Series Connector Block
  • Insulation Material Nylon
66205-2 Power Terminals
  • Product Type Taper Pin
  • Terminal Style Pin
  • Barrel Type Closed Barrel
  • Insulation Color Red
  • Terminal Design Solid
  • Plating Material Gold
  • Terminal Orientation Straight
  • Wire Size 28 – 24
  • Wire Size .08 – .24
  • Wire Insulation Support With
  • Wire Insulation Diameter .79 – 1.22
  • Plating Thickness 30
  • Overall Length 17.27
  • Packaging Loose Piece
  • Packaging Quantity 1000
  • For Use With 53 Series Connector Block