4332 Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage .5 – 4.5
  • Excitation Voltage 5 – 30
  • Zero Acceleration Output 2500 ±100
  • Frequency Response 0-20 to 0-200
  • Number of Axes 3
  • Weight 100
  • Material Anodized Aluminum
  • Mounting Type Screw
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 2
  • Overall Acceleration Range (±) 2 – 20
  • Sensitivity 100 mV/g
  • Sensitivity Range 100 – 1000 mV/g
  • Nonlinearity ±1