4312M3 Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Excitation Voltage 7 – 24
  • Zero Acceleration Output 2500 ±100
  • Full Scale Output Current 4 – 20
  • Frequency Response 0-200 to 0-300
  • Number of Axes 1
  • Weight 100
  • Material Stainless Steel
  • Mounting Type Screw
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 2
  • Overall Acceleration Range (±) 2 – 200
  • Sensitivity .04 mA/g
  • Sensitivity Range .04 – 4 mA/g
  • Nonlinearity ±1