Overview

DEUTSCH PCB enclosures are complete off-the-shelf enclosure and header solutions.

DEUTSCH DT Enclosures and Headers

  • Headers accommodate DEUTSCH DT connector interfaces
  • 12, 24, 36, or 48 cavity configurations available
  • Accepts contact size 16 (13 amps)
  • 14-20 AWG (2.50-0.50 mm2)
  • Through hole mounting flange on each side of enclosure
  • Headers feature 90° pins
  • Radial flange seal provides environmental sealing
  • Optional venting

DEUTSCH DTM Enclosures and Headers

  • Headers accommodate DEUTSCH DTM connector interfaces
  • 12 or 24 cavity configurations available
  • Accepts contact size 20 (7.5 amps) 
  • 14-22 AWG (2.50-0.35 mm2)
  • Through hole mounting flange on each side of enclosure
  • Headers feature 90° pins
  • Radial flange seal provides environmental sealing
  • Optional venting
  • Transparent PEI enclosures available

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector System  Wire-to-Board, Wire-to-Device

  • Sealable  No, Yes

  • Connector & Contact Terminates To  Printed Circuit Board

  • Shielded  No, Yes

  • Hybrid Header  No

Configuration Features

  • Number of Positions  12, 24, 48

  • Number of Rows  2

  • Number of Sections  2, 4

  • Number of Signal Positions  12, 48

Electrical Characteristics

  • Nominal Voltage Architecture (V) 12, 24, 42, 48, 80, 90, 125, 240

  • Voltage Rating (Max) (VAC) 250

  • Operating Voltage (VAC) 250

  • Operating Voltage (VDC) 250

  • Voltage Rating (Max) (VDC) 12

Body Features

  • Color  Black, Other

  • Connector Code  A, B, C, D

Contact Features

  • Pin Diameter (mm) 1, 1.5

  • Pin Diameter (in) .039, .059

  • Interface Plating  Gold (Au), Tin (Sn)

Termination Features

  • Termination Method  Through Hole - Solder

Mechanical Attachment

  • Panel Mount Feature  With, Without

  • Mounting Holes  With, Without

  • PCB Mount Alignment  With, Without

  • Mounting Orientation  Horizontal/90°

  • Locking Interface  With, Without

  • PCB Mount Retention Type  Solder Tails

  • PCB Mount Retention  With, Without

Housing Features

  • Centerline (Pitch) (mm) 4.2, 4.42

  • Centerline (Pitch) (in) .165, .174

Dimensions

  • Width (mm) 118.8, 142.75, 160, 35

  • Width (in) 1.378, 4.68, 5.62, 6.29

  • Profile Height from PCB (mm) 36, 54.63

  • Profile Height from PCB (in) 1.42, 2.15

  • PCB Thickness (Recommended) 2.36 mm [ .093 in ]

  • Length (mm) 101, 114, 180.48, 78.66

  • Length (in) 2.097, 3.976, 4.49, 7.105

Usage Conditions

  • Operating Temperature Range -55 – 125 °C [ -67 – 257 °F ]

  • Operating Temperature (Max) (°C) 100, 105, 110, 120, 125, 65, 70, 75, 80, 85, 90

  • Operating Temperature (Max) (°F) 149, 158, 167, 176, 185, 194, 212, 221, 230, 248, 257

Industry Standards

  • Degree of Protection  IP67

  • UL Flammability Rating  None

Packaging Features

  • Packaging Quantity  1, 24, 40

  • Packaging Type  Box, Package

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. 

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.