This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
DEUTSCH DT headers are available in multiple keying options.

DEUTSCH DT Connectors Overview

  • Accepts contact size 16 (13 amps)
  • 14-20 AWG (2.50-0.50 mm2)
  • 2, 3, 4, 6, 8, and 12 cavity arrangements
  • In-line, flange, or PCB mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • Wedgelocks confirm contact alignment and retention
  • Available accessories: Backshells, boots, dust caps, gaskets, mounting clips
  1. DEUTSCH DT Family Connector Overview & Assembly Instructions (English)

Learn about our field proven DEUTSCH DT, DTM, and DTP connectors for harsh environment applications. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

FAQ

Frequently Asked Questions

Q:    What is a DT connector?

A:     DEUTSCH DT environmentally sealed connectors are designed for cable to cable, cable to board, and cable to device applications. DT connectors are used in harsh environment applications where even a small degradation in connection may be critical.

 

Q:    What are the appropriate applications for DT connectors?

A:     Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational Marine, Motorcycle

 

READ MORE FAQS ABOUT DEUTSCH DT CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Header Type  Fully Shrouded

  • Connector Product Type  Connector Assembly

  • Mixed & Hybrid Header  No

  • Connector Shape  Rectangular | Triangular

  • Sealable  Yes

  • Connector System  Wire-to-Board | Wire-to-Wire

  • Connector & Contact Terminates To  Printed Circuit Board | Wire & Cable

Configuration Features

  • Number of Sections  1 | 2 | 4

  • Number of Signal Positions  0 | 2 | 3 | 4 | 6 | 8 | 9 | 12 | 24 | 36 | 48

  • PCB Mount Orientation  Right Angle | Vertical

  • Number of Positions  2 | 3 | 4 | 6 | 8 | 9 | 12 | 24 | 36 | 48

  • Number of Rows  1 | 2

Electrical Characteristics

  • Operating Voltage (VDC) 250

  • Nominal Voltage Architecture (V) 12 | 24

  • Voltage Rating (Max) (VDC) 12 | 24 | 48 | 250

  • Operating Voltage (VAC) 250

  • Voltage Rating (Max) (VAC) 250

Body Features

  • Connector & Keying Code  A | AB | ABC | ABCD | B | C | D

  • Primary Product Color  Black | Brown | Gray | Green

Contact Features

  • Contact Type  Pin

  • Mating Pin Diameter (mm) 1.59 | 1.6 | 2.39

  • Mating Pin Diameter (in) .063 | .094

  • Contact Current Rating (Max) (A) 13 | 25

  • Contact Mating Area Plating Material  Gold (Au) | Nickel (Ni) | Tin (Sn)

Termination Features

  • Termination Method to PCB  Through Hole - Solder

Mechanical Attachment

  • PCB Mount Retention Type  Mounting Screw

  • PCB Mount Alignment  With | Without

  • Mating Alignment  With | Without

  • PCB Mount Retention  With

  • Panel Mount Feature  With | Without

  • Mounting Holes  With

  • Mating Alignment Type  Guide Slot | Keyed | Not Keyed

  • Mating Retention Type  Locking Interface

  • Connector Mounting Type  Board Mount | Panel Mount

Housing Features

  • Centerline (Pitch) (mm) 1.45 | 4.33 | 4.45 | 5.46 | 9.12 | 10.16

  • Centerline (Pitch) (in) .171 | .175 | .215 | .359 | .4

Dimensions

  • PCB Thickness (Recommended) (mm) .78 – 3.18 | .78 – 2.36

  • PCB Thickness (Recommended) (in) .031 – .093 | .031 – .125

  • Connector Length (mm) 26.04 | 29.59 | 30.24 | 33.46 | 34.09 | 34.29 | 34.98 | 36.07 | 38.1 | 38.96 | 39.24 | 39.5 | 58.37

  • Connector Length (in) 1.025 | 1.165 | 1.191 | 1.318 | 1.342 | 1.35 | 1.377 | 1.42 | 1.5 | 1.534 | 1.545 | 1.555 | 2.298

  • Connector Width (mm) 23.52 | 25.7 | 25.76 | 27.18 | 35.31 | 38.1 | 38.35 | 41.58 | 42.8 | 43.94 | 54.1 | 55.12 | 59.21 | 142.74

  • Connector Width (in) .926 | 1.012 | 1.014 | 1.07 | 1.39 | 1.5 | 1.51 | 1.637 | 1.685 | 1.73 | 2.13 | 2.17 | 2.331 | 5.62

  • Profile Height from PCB (mm) 19.3 | 22.35 | 23.01 | 23.52 | 26.13 | 27.43 | 32.1 | 34.09 | 34.98 | 35.26 | 35.48 | 53.25

  • Profile Height from PCB (in) .76 | .88 | .906 | .926 | 1.029 | 1.08 | 1.26 | 1.342 | 1.377 | 1.388 | 1.397 | 2.097

Usage Conditions

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Operation/Application

  • Shielded  No

  • Circuit Application  Power | Power & Signal

Industry Standards

  • UL Flammability Rating  Not Tested | UL 94V-0 | UL 94V-1

  • IP Rating  IP68 | IP6K9K | Not Tested

Packaging Features

  • Packaging Method  Box | Tray

  • Packaging Quantity  1 | 24 | 48 | 100 | 125 | 200 | 210 | 280 | 728

Other

  • Interface Number  DT04-08PD | DT04-4P | DT04-12PB | DT04-12PC-B016 | DT04-2P | DT15-3P-R009 | DT04-08PC | DT04-12PD-B016 | DT04-3P | DT04-08PA | DT04-12PB-B016 | DT04-12PD | DT04-08PB | DT04-12PA-B016 | DT04-6P | DTP04-4P | DT04-12PC | DT04-12PA

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.