Featured Product: EVC 80 Main Contactor

Automotive Plug-in Contactor

“As hybrid and electric vehicles continue to gain momentum, we saw a growing demand in the market for a lower amperage, compact conductor,” said Terrance Blackmon, automotive product manager at TE. “We’re excited to add this contactor to our automotive portfolio as it's our first plug-in contactor and boasts the lowest amperage of any of our product offerings.”

May 03, 2018

Harrisburg, PA – May 3, 2018 – TE Connectivity (TE), a world leader in connectivity and sensor solutions, today announced its new EVC 80 main contactor for hybrid and electric vehicles. The product expands TE’s portfolio of contactors specifically designed for high voltage requirements in hybrid, full-electric and fuel cell vehicles, as well as in-vehicle charging systems.

The EVC 80 contactor features a continuous current of up to 80A and a voltage rating of up to 450V, making it suitable as the main contactor in lower current applications and the pre-charge or auxiliary in higher-power batteries. It also provides enhanced safety, protection and high performance from a hermetically-sealed nitrogen gas contact chamber.

Because of its lower amperage, EVC 80 contactor has the capability to be the main contactor in a hybrid electric vehicle as it transfers power from the battery to the car, or an auxiliary unit contactor in a full electric vehicle. Its smaller packaging size allows for more efficient battery disconnect unit (BDU) layouts and optimized heat dissipation.

The EVC 80 contactor is optimized for applications in tight mounting spaces, with overall dimensions of just 50 x 40 x 37mm. Designed for OEM bus electrical center applications (BECs), this plug-in contactor is non-polarity sensitive, providing ease of installation for coil power. A shielded outer core design offers enhanced EMC capabilities. The EVC 80 contactor is tested to IEC 6469 standards.

About TE

TE Connectivity is a global industrial technology leader creating a safer, sustainable, productive, and connected future. Our broad range of connectivity and sensor solutions enable the distribution of power, signal and data to advance next-generation transportation, renewable energy, automated factories, data centers, medical technology and more. With more than 85,000 employees, including 8,000 engineers, working alongside customers in approximately 140 countries, TE ensures that EVERY CONNECTION COUNTS. Learn more at www.te.com and on LinkedIn, Facebook, WeChat, Instagram and X (formerly Twitter).

Find out more