Products (1,646) Overview
Mulitcore Cables

Performance made-to-order

Custom multicore cables are unique designs manufactured against specific customer needs for functionality and performance for aerospace, military ground systems, and marine applications.

Power, data, and signal in the same cable. Every year, we custom design and build several thousand high-performance, multicore/multiconductor cables to meet unique product needs. We select from our extensive range of high-performance cable components and jacket combinations to offer solutions which can improve electrical and mechanical performance and reduce size and weight.

40%

Up to 40% smaller than comparable products

6

6 shield types

AFR

Abrasion and fluid resistant jacket materials

Multicore Shield Types

Cable Optimization

Cable Shield Type Typical Cable Application
Aluminized Polyester Electrostatic Shielding
Single Braid Low level EMI / Low Sensitivity
Single Optimized Braid Sensitive Lines / High EMI
Double Optimized Braid Highly Sensitive Lines / Severe EMI
Supershielded EMP/Tempest
Double Supershielded Highest Level of Shielding

Standards and Approvals

Rugged, High Performance Design
  • MIL-DTL-24640
  • MIL-DTL-24643
  • ZEROHAL - LFH (Low Fire Hazard)
  • ISO 9000
  • QS9000
Multicore Cable Shield Efficiency

Multicore Cable Shield Efficiency

The design of cables to provide effective shielding over a broad frequency spectrum is complex, and cables must be tailored to specific electromagnetic environments.
Multicore Cables,
Product Catalog
Multicore Cable End
Multicore cable end
Multicore Cable Shields
Multicore cable shields
Multicore Cable Jackets
Multicore cable jackets

Frequently Asked Questions

Q:  What is an EPD Cable?

A:  Engineered Product Designs- An EPD is a custom cable design created specifically for a customer, project or application using TE's Raychem components and materials.

 

Q:  What are the appropriate applications for EPD cables?

A:  Commercial Aerospace, Military Ground, Military Aerospace, Military Marine, Missiles, Outer space, Transportation- Rail/Automotive, Industrial, Offshore/Subsea

 

READ MORE FAQS ABOUT MULTICORE CABLE

Benefits: Multicore Cables

Compact, Flexible Design
  • Up to 40% smaller than comparable products
  • Improved electrical, mechanical and/or thermal performance
  • Enhanced chemical and fluid resistance
  • Ultra-flexible cables and components available
  • Ability to include data, signal and power in the same cable 

Features: Multicore Cables

Custom Design
  • Cost savings over hand-built point-to-point harnesses
  • Available in small order quantities
  • Special testing available upon request
  • Cable design services provided free-of-charge 

Applications: Multicore Cables

Military Ground, Marine, and Aerospace
  • Rotating turret
  • Engine bay wiring
  • Signal and power bulk wiring
  • Back-up camera
  • Weapon systems and radar
  • Below deck zero halogen cabling
  • Launch and contro systems
  • Missile internal wiring
  • Airframe communications systems
Mulitcore Cables

Performance made-to-order

Custom multicore cables are unique designs manufactured against specific customer needs for functionality and performance for aerospace, military ground systems, and marine applications.

Power, data, and signal in the same cable. Every year, we custom design and build several thousand high-performance, multicore/multiconductor cables to meet unique product needs. We select from our extensive range of high-performance cable components and jacket combinations to offer solutions which can improve electrical and mechanical performance and reduce size and weight.

40%

Up to 40% smaller than comparable products

6

6 shield types

AFR

Abrasion and fluid resistant jacket materials

Multicore Shield Types

Cable Optimization

Cable Shield Type Typical Cable Application
Aluminized Polyester Electrostatic Shielding
Single Braid Low level EMI / Low Sensitivity
Single Optimized Braid Sensitive Lines / High EMI
Double Optimized Braid Highly Sensitive Lines / Severe EMI
Supershielded EMP/Tempest
Double Supershielded Highest Level of Shielding

Standards and Approvals

Rugged, High Performance Design
  • MIL-DTL-24640
  • MIL-DTL-24643
  • ZEROHAL - LFH (Low Fire Hazard)
  • ISO 9000
  • QS9000
Multicore Cable Shield Efficiency

Multicore Cable Shield Efficiency

The design of cables to provide effective shielding over a broad frequency spectrum is complex, and cables must be tailored to specific electromagnetic environments.
Multicore Cables,
Product Catalog
Multicore Cable End
Multicore cable end
Multicore Cable Shields
Multicore cable shields
Multicore Cable Jackets
Multicore cable jackets

Frequently Asked Questions

Q:  What is an EPD Cable?

A:  Engineered Product Designs- An EPD is a custom cable design created specifically for a customer, project or application using TE's Raychem components and materials.

 

Q:  What are the appropriate applications for EPD cables?

A:  Commercial Aerospace, Military Ground, Military Aerospace, Military Marine, Missiles, Outer space, Transportation- Rail/Automotive, Industrial, Offshore/Subsea

 

READ MORE FAQS ABOUT MULTICORE CABLE

Benefits: Multicore Cables

Compact, Flexible Design
  • Up to 40% smaller than comparable products
  • Improved electrical, mechanical and/or thermal performance
  • Enhanced chemical and fluid resistance
  • Ultra-flexible cables and components available
  • Ability to include data, signal and power in the same cable 

Features: Multicore Cables

Custom Design
  • Cost savings over hand-built point-to-point harnesses
  • Available in small order quantities
  • Special testing available upon request
  • Cable design services provided free-of-charge 

Applications: Multicore Cables

Military Ground, Marine, and Aerospace
  • Rotating turret
  • Engine bay wiring
  • Signal and power bulk wiring
  • Back-up camera
  • Weapon systems and radar
  • Below deck zero halogen cabling
  • Launch and contro systems
  • Missile internal wiring
  • Airframe communications systems