Solid State Relays (SSR)

Solid State Relays: Switching on the power

TE Solid State Relays (SSRs) employ state of the art solid state circuitry to provide ultra-reliable switching of AC or DC loads, featuring inherently low switching noise and extremely long life.

Includes AC and DC versions, with output ratings up to 25A. TE Solid State Relays are available for AC loads from low level to 25 Amps/240V and for DC loads from low level to 2 Amps/60V. Some TE DC SSRs are available with optional status monitoring and/or short circuit protection. Most models are approved to the applicable military specification,MIL-PRF 28770 or associated detail drawings.

Solid State Relay

Key Features
  • AC SSRs are qualified to MIL-PRF-28750/9 for 2A rated JDS9 series, and /10 for 25A rated JPS10 series, and to DSCC drawing 86031 for the 10 A PS12 series.
  • 10 and 25A rated AC SST mounting configurations are designed primarily for panel or chassis mounting.
  • The 2A rated AC JDS9 series and all DC models are designed for printed circuit board mounting, with some models configured for surface mount connection.
  • Special application specific models can be made available.  
Military Solid State Relays
Military solid state relays
Military Solid State Relays
Military solid state relays
CII Solid State Relays
CII solid state relays
ds13 solid state relay
TE's DS13 series SSRs employ state of the art photovoltaic optical isolation and power MOSFET output chips for ultra-reliable high speed switching of DC loads up to 2 amps, with low on-resistance.