This type of device is engineered to reliably connect power, providing efficient supply and distribution in communications equipment using between 5 and 1,000 amps. Manufactured for DC- and AC-powered applications, these connectors offer many configurations: our RAPID LOCK connector is a single-pole, quick connect/disconnect replacement for lug connection; our MULTI-BEAM XL is a blind-mateable, highly versatile connector with high reliability and high current density.

Power Connection Flexibility

In consumer electronics, a power connector connects a battery within a hand held device, while the 5mm Power Key connector connects line voltage to an appliance’s control board. With TE's power connectors, you gain the flexibility to deliver superior designs with reliable, high-density signal integrity at higher data rates.