High Speed Backplane Connectors

Keeping Data Flowing

Increasing bandwidth demands require better-performing high speed connectors. TE’s assortment of 6.25 – 56 Gbps backplane interconnects provides the connections needed to keep data flowing.

The emergence of faster data rates and decreasing signal rise times, requires better performing high-speed connectors. Our broad portfolio of high-speed backplane connectors provides you with the design flexibility you require to solve specific performance challenges. Consider our high-speed backplane connectors for your server, switch, router, and optical transport applications.

Applications

Increasing Data Rates, Decreasing Signal Rise: Better Performance for High Speed
  • Servers: blade, rack mount, and mainframe stackable, carrier grade, core, edge, and Metro Ethernet
  • Switches: stackable, carrier grade, core, edge, and Metro Ethernet
  • Routers: edge, core, enterprise class, carrier Ethernet, BRAS, and Multi Service Edge
  • Optical Transport: carrier grade optical, metro WDM, optical multi-service provisioning, long haul optical, and enterprise LAN optical Ethernet

STRADA Whisper Backplane Connectors

Blinding Speeds

The STRADA Whisper backplane family was designed with your end customer’s need for high-performing, high-bandwidth systems in mind. Its revolutionary design transfers data at blinding speeds of 25 Gbps and offers unparalleled scalability up to 56 Gbps—allowing you to achieve efficient future system upgrades without costly backplane or midplane redesigns.

25-56

Transfer data at speeds of 25 to 56 Gbps

2014

Named the 2014 DesignVision Award Winner

<1dB

Insertion loss less than 1dB; linear up to 20 GHz

STRADA Whisper Connector Family
STRADA whisper connector family

Performance Matters

The STRADA Whisper product family operates with extremely low noise, low insertion loss and little to no skew—all of which provide system architects with design flexibility and high design margin. Specific versions are available for 100-Ohm and 85-Ohm applications so you don’t have to compromise on impedance discontinuities.


Mechanically, the STRADA Whisper connector family mirrors most high-speed backplane connectors in the market for easy implementation. It differentiates itself through folded signal pins surrounded by strong, protective C-shaped shields, which make the product family one of the most robust offerings in the market. Additionally, the connector footprint keeps crosstalk down and the overall connector design uses latest eye-of-needle (EON) technology.

Your Design Partner For 25 Gbps Architectures

To ensure smooth transitions from 10 Gbps to 25 Gbps systems using the STRADA Whisper connector, TE can assign a team of experts—comprised of our best signal integrity and mechanical engineers—to help you develop a solution that fits right into your architecture. Whether it’s traditional backplane, orthogonal midplane, or a cabled-backplane system, TE can tailor the STRADA Whisper product portfolio to best fit and enable your system architecture.

Re-architecting the Data Center, STRADA Whisper Backplane Connectors (English)

TE Product Manager Doug Lawrence explains how designing STRADA Whisper connectors into your communication system can put you ahead of the game. The innovative design transfers data at blinding speeds of 25 to 56 Gbps and operates with extremely low noise, low insertion loss and little to no skew.

Z-PACK Slim UHD Connectors
Z-PACK Slim UHD Connectors
IMPACT Backplane Connectors
IMPACT Backplane Connectors
Z-PACK HM-eZd+ Connectors
Z-PACK HM-eZd+ Connectors