This type of device is designed to make secure, reliable connections in high-density circuits. Qualified for use in space, our D-shaped connectors are manufactured in application versions, such as connectors which mix power/coax cavities with size 20 signal contacts; feed-through connectors which provide a disposable interface for high use applications; and non-magnetic connectors with rubber grommet on the rear, for strain relief.

D-SUB CONNECTORS, ACCESSORIES, AND CONTACTS

In military and aerospace, this connector is used in critical I/O (input/output) links between devices and within electronic systems. In industrial machinery, this device reliably connects sophisticated automation systems and prevents interruptions in operation process communication. TE's D-shaped components can help you establish a reliable, easy-to-install solution that helps lower maintenance costs and prevent downtime.