Products (29) Overview
DTP Connectors

DEUTSCH DTP Connectors

DEUTSCH DTP connectors provide solutions for higher power harsh environment application requirements.

TE Connectivity’s (TE) DEUTSCH DTP connectors provide solutions for higher power application requirements.  The connectors are made of rugged thermoplastic and feature silicone rear wire and interfacial seals that allow the connectors to withstand harsh environments. The DEUTSCH DTP connectors offer the designer the ability to use multiple size 12 DEUTSCH contacts, each with a 25 amp continuous capacity, within a single shell. DTP connectors are currently available in two and four pin configurations. The connectors can be mounted in-line, flanged, and used for PCB mount applications. For power applications that face extreme conditions, TE’s DEUTSCH DTP connectors offer a rugged, reliable, and easy-to-use solution.

12

Accepts DEUTSCH contact size 12 (25 amps)

10-14

10-14 AWG (6.00-2.00 mm2)

Series Overview

  • Accepts contact size 12 (25 amps)
  • 10-14 AWG (6.00-2.00 mm2)
  • 2 and 4 cavity arrangements
  • In-line, flange, or PCB mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • Wedgelocks confirm contact alignment and retention
  1. DEUTSCH DT Family (English)

How-to instruction video for TE's DEUTSCH DT connector family including DT, DTM, and DTP connectors.

Frequently Asked Questions

Q:    What is a DTP connector?

A:     DEUTSCH DTP environmentally sealed connectors are designed for cable to cable and cable to board applications. DTP connectors are used in harsh environment applications where even a small degradation in connection may be critical.

Q:    What are the appropriate applications for DTP connectors?

A:     Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational, Marine, Motorcycle

 

READ MORE FAQS ABOUT DEUTSCH DTP CONNECTORS

Q:    What is a DTP connector?

A:     DEUTSCH DTP environmentally sealed connectors are designed for cable to cable and cable to board applications. DTP connectors are used in harsh environment applications where even a small degradation in connection may be critical.

Q:    What are the appropriate applications for DTP connectors?

A:     Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational, Marine, Motorcycle

 

READ MORE FAQS ABOUT DEUTSCH DTP CONNECTORS

Related Materials
DTP Connectors

DEUTSCH DTP Connectors

DEUTSCH DTP connectors provide solutions for higher power harsh environment application requirements.

TE Connectivity’s (TE) DEUTSCH DTP connectors provide solutions for higher power application requirements.  The connectors are made of rugged thermoplastic and feature silicone rear wire and interfacial seals that allow the connectors to withstand harsh environments. The DEUTSCH DTP connectors offer the designer the ability to use multiple size 12 DEUTSCH contacts, each with a 25 amp continuous capacity, within a single shell. DTP connectors are currently available in two and four pin configurations. The connectors can be mounted in-line, flanged, and used for PCB mount applications. For power applications that face extreme conditions, TE’s DEUTSCH DTP connectors offer a rugged, reliable, and easy-to-use solution.

12

Accepts DEUTSCH contact size 12 (25 amps)

10-14

10-14 AWG (6.00-2.00 mm2)

Series Overview

  • Accepts contact size 12 (25 amps)
  • 10-14 AWG (6.00-2.00 mm2)
  • 2 and 4 cavity arrangements
  • In-line, flange, or PCB mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • Wedgelocks confirm contact alignment and retention
  1. DEUTSCH DT Family (English)

How-to instruction video for TE's DEUTSCH DT connector family including DT, DTM, and DTP connectors.

Frequently Asked Questions

Q:    What is a DTP connector?

A:     DEUTSCH DTP environmentally sealed connectors are designed for cable to cable and cable to board applications. DTP connectors are used in harsh environment applications where even a small degradation in connection may be critical.

Q:    What are the appropriate applications for DTP connectors?

A:     Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational, Marine, Motorcycle

 

READ MORE FAQS ABOUT DEUTSCH DTP CONNECTORS

Q:    What is a DTP connector?

A:     DEUTSCH DTP environmentally sealed connectors are designed for cable to cable and cable to board applications. DTP connectors are used in harsh environment applications where even a small degradation in connection may be critical.

Q:    What are the appropriate applications for DTP connectors?

A:     Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational, Marine, Motorcycle

 

READ MORE FAQS ABOUT DEUTSCH DTP CONNECTORS