Optimal Wireless Outdoor Solutions
Our rugged connector sealing systems are designed to provide high signal data connectivity. These products are built to industry standards, incorporating fiber optic and copper interconnects for both factory-made and field-installable cable assemblies. FullAXS, Full AXS Mini and Multi-Fiber cable assembly enclosures are scalable and easy to install, making them an optimal solution for wireless outdoor applications, in some of the toughest environments. Designed for a broad range of transceivers, and with a connector shell that allows for easy one-handed mating, the product offers a bulkhead construction to plug these cable assemblies directly into optical transceivers or other connector types.
NEW
Multi-Fiber Cable Assemblies
Our new multi-fiber cable assemblies can provide high signal data connectivity routing commonly through only one cable connecting multiple units in the field instead of one assembly for each. This can allow for space savings within densely populated applications.
Space Savings
High speed signals are routed completely through one cable connecting multiple units in the field instead of one assembly for each unit.
Efficiency and Reliable in Design
- Cable assembly using bend-insensitive fiber G.657.A2 can allow for easy fool-proof installation and reliable performance.
- The bayonet style of locking feature can provide positive feedback to operator when fully mated.
- Custom configurations available upon request.
Long Lasting in Harsh Environments
These reliable, high quality, rugged cable assemblies can be used in harsh environments.
Our new multi-fiber cable assemblies can provide high signal data connectivity routing commonly through only one cable connecting multiple units in the field instead of one assembly for each. This can allow for space savings within densely populated applications.
FORM
Efficiency in Design - Scalable to meet most any infrastructure requirement.
FIT
Mating Made Easy - Enables one-handed, blind installs from any angle.
FN
Long Lasting Function - Offers reliable, high-quality, rugged technology for harsh environments
Select Applications:
- Wireless Outdoor Applications
- WiMAX and LTE Base Stations
- Remote Radio Heads (RRH)
- Industrial Outdoor Applications
- Robotics
- Aerospace and Defense
Product Overview:
FullAXS Mini Connector
Efficiency in Design
FullAXS Mini connectors are about 20% smaller than current FullAXS products and can be placed almost anywhere on the box, thanks to their flexible sealing system. As space in the bottom of the box gets smaller, FullAXS Mini connectors make it easy to transmit power or signal using connections practically anywhere.
Mating Made Easy
FullAXS Mini connectors are one of the only products available that enable one-handed, blind installs from any angle using only thumb and index finger to easily grip the tapered back end of the connector. With three-sense locking feedback, floating connections, and a twist angle of only 30 degrees, FullAXS Mini connectors can be installed by field engineers of all levels of experience, in almost any location.
Long Lasting in Harsh Environments
FullAXS Mini connectors deliver a water tight seal up to IP67 and IP65 levels; use UV material to meet F1 rating, UL 94-V0; and meet all applicable lightning strike requirements. These connectors use the same rugged technology as the entire FullAXS product line.
Product Features:
FullAXS Connectors
- Open bulkhead for easy access to small form-factor pluggable (SFP) transceiver
- Positive mechanical feedback to operator when fully mated
- One-hand mating
- Bulkhead cutout eases transceiver replacement time
- Robust bayonet locking for easy, fast, and secure mating
- Water proof (to IP67 and IP65), dust proof, and corrosion resistant
- Expansion to RJ45 and power connections possible
- Cost effective metal die-cast bulkhead
Modularity makes FullAXS Mini connectors scalable in form, fit, and function to meet most any infrastructure requirement.
- Stefan Borgas,
- Product Manager
Redefining Ruggedness
FullAXS Mini Connectors
-
Download our Infographic (English)
How Rugged are FullAXS Mini connectors? Meet Pete and find out just how tough they are.
Product Overview:
x-TTA Solution
The FullAXS platform represents a rugged x-TTA solution, built to industry standards, incorporating fiber optic and copper interconnects for both factory-made and field-installable cable assemblies. FullAXS enclosures are scalable and easy to install, making them an optimal solution for wireless outdoor applications, in some of the toughest environments. The FullAXS connector sealing system and cable assembly includes FullAXS Mini and standard FullAXS connector sealing products.
Easy to Install
-
See how to install our FullAXS Connector Sealing System
This video outlines the installation of FullAXS rugged outdoor connections to wireless infrastructure equipment.