Product | TE Part # | Documents | Number of Positions | Centerline (Pitch) | PCB Mount Orientation | Contact Mating Area Plating Material | Contact Current Rating (Max) | Circuit Application | PCB Mount Retention | Primary Product Color | Operating Temperature Range | Packaging Method |
---|
| 1-292253-5 | Product Drawing 3D PDF | 15 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Natural | -40 – 105 °C | Bag, Box |
| 292253-9 | Product Drawing 3D PDF | 9 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Natural | -40 – 221 °C | Bag, Box |
| 1-292253-2 | Product Drawing 3D PDF | 12 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Natural | -40 – 221 °C | Bag, Box |
| 1-292253-0 | Product Drawing 3D PDF | 10 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Natural | -40 – 221 °C | Bag, Box |
| 292253-4 | Product Drawing 3D PDF | 4 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Natural | -40 – 221 °C | Bag, Box |
| 292253-6 | Product Drawing 3D PDF | 6 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Natural | -40 – 221 °C | Bag, Box |
| 292253-7 | Product Drawing 3D PDF | 7 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Natural | -40 – 221 °C | Bag, Box |
| 292253-3 | Product Drawing 3D PDF | 3 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Natural | -40 – 221 °C | Bag, Box |
| 1-292253-3 | Product Drawing 3D PDF | 13 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Natural | -40 – 221 °C | Bag, Box |
| 292253-8 | Product Drawing 3D PDF | 8 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Natural | -40 – 221 °C | Bag, Box |
| 292250-8 | Product Drawing 3D PDF | 8 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Natural | -40 – 221 °C | Bag, Box |
| 292250-5 | Product Drawing 3D PDF | 5 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Natural | -40 – 221 °C | Bag, Box |
| 292253-2 | Product Drawing 3D PDF | 2 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Natural | -40 – 221 °C | Bag, Box |
| 1-292253-1 | Product Drawing 3D PDF | 11 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Natural | -40 – 221 °C | Bag, Box |
| 292250-3 | Product Drawing 3D PDF | 3 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Natural | -40 – 221 °C | Bag, Box |
| 292250-4 | Product Drawing 3D PDF | 4 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Natural | -40 – 221 °C | Bag, Box |
| 2-292253-2 | Product Drawing 3D PDF | 2 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Blue | -40 – 221 °C | Bag, Box |
| 292164-4 | Product Drawing 3D PDF | 4 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Natural | -40 – 105 °C | Box, Tube |
| 292168-2 | Product Drawing 3D PDF | 2 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Box, Tube |
| 1-292253-4 | Product Drawing 3D PDF | 14 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Natural | -40 – 105 °C | Bag, Box |
| 4-292253-2 | Product Drawing 3D PDF | 2 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Yellow | -40 – 221 °C | Bag, Box |
| 2-292250-4 | Product Drawing 3D PDF | 4 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Blue | -40 – 221 °C | Bag, Box |
| 292253-5 | Product Drawing 3D PDF | 5 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Natural | -40 – 221 °C | Bag, Box |
| 4-292168-2 | Product Drawing 3D PDF | 2 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Yellow | -40 – 105 °C | Box, Tube |
| 1-292168-2 | Product Drawing 3D PDF | 12 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Box, Tube |
| 2-292168-2 | Product Drawing 3D PDF | 2 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Blue | -40 – 105 °C | Box, Tube |
| 1-292143-0 | Product Drawing 3D PDF | 10 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Bag, Box |
| 1-292143-1 | Product Drawing 3D PDF | 11 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Bag, Box |
| 1-292143-2 | Product Drawing 3D PDF | 12 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Bag, Box |
| 1-292143-3 | Product Drawing 3D PDF | 13 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Bag, Box |
| 1-292143-4 | Product Drawing 3D PDF | 14 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Bag, Box |
| 1-292143-5 | Product Drawing 3D PDF | 15 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Bag, Box |
| 1-292167-2 | Product Drawing
| 12 | 2 mm | Right Angle | Tin | 3 A | Power & Signal | With | Natural | -40 – 105 °C | Tube |
| 1-292168-0 | Product Drawing 3D PDF | 10 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Box, Tube |
| 1-292168-1 | Product Drawing 3D PDF | 11 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Box, Tube |
| 1-292168-3 | Product Drawing 3D PDF | 13 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Box, Tube |
| 1-292168-4 | Product Drawing 3D PDF | 14 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Box, Tube |
| 1-292168-5 | Product Drawing 3D PDF | 15 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Box, Tube |
| 1932035-7 | Product Drawing
| 7 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Natural | -40 – 105 °C | Bag |
| 1932116-2 | Product Drawing
| 2 | 2 mm | Right Angle | Gold | 4 A | Power & Signal | With | Natural | -40 – 105 °C | Bag |
| 1932116-3 | Product Drawing
| 3 | 2 mm | Right Angle | Gold | 4 A | Power & Signal | With | Natural | -40 – 105 °C | Bag |
| 2-176394-6 | Product Drawing 3D PDF | 6 | 2 mm | Right Angle | Gold | 4 A | Signal | With | Blue | -22 – 221 °C | Bag, Box |
| 2-292143-2 | Product Drawing 3D PDF | 2 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Blue | -40 – 105 °C | Bag, Box |
| 2-292143-3 | Product Drawing 3D PDF | 3 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Blue | -40 – 105 °C | Bag, Box |
| 2-292143-4 | Product Drawing 3D PDF | 4 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Blue | -40 – 105 °C | Bag, Box |
| 2-292143-5 | Product Drawing 3D PDF | 5 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Blue | -40 – 105 °C | Bag, Box |
| 2-292143-6 | Product Drawing 3D PDF | 6 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Blue | -40 – 105 °C | Bag, Box |
| 2-292143-7 | Product Drawing 3D PDF | 7 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Blue | -40 – 105 °C | Bag, Box |
| 2-292143-8 | Product Drawing 3D PDF | 8 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Blue | -40 – 105 °C | Bag, Box |
| 2-292143-9 | Product Drawing 3D PDF | 9 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Blue | -40 – 105 °C | Bag, Box |
| 2-292168-3 | Product Drawing 3D PDF | 3 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Blue | -40 – 105 °C | Box, Tube |
| 2-292168-4 | Product Drawing 3D PDF | 4 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Blue | -40 – 105 °C | Box, Tube |
| 2-292168-5 | Product Drawing 3D PDF | 5 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Blue | -40 – 105 °C | Box, Tube |
| 2-292168-6 | Product Drawing 3D PDF | 6 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Blue | -40 – 105 °C | Box, Tube |
| 2-292168-7 | Product Drawing 3D PDF | 7 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Blue | -40 – 105 °C | Box, Tube |
| 2-292168-8 | Product Drawing 3D PDF | 8 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Blue | -40 – 105 °C | Box, Tube |
| 2-292168-9 | Product Drawing 3D PDF | 9 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Blue | -40 – 105 °C | Box, Tube |
| 2-292253-3 | Product Drawing 3D PDF | 3 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Blue | -40 – 221 °C | Bag, Box |
| 2-292253-4 | Product Drawing 3D PDF | 4 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Blue | -40 – 221 °C | Bag, Box |
| 2-292253-5 | Product Drawing 3D PDF | 5 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Blue | -40 – 221 °C | Bag, Box |
| 2-292253-6 | Product Drawing 3D PDF | 6 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Blue | -40 – 221 °C | Bag, Box |
| 2-292253-7 | Product Drawing 3D PDF | 7 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Blue | -40 – 221 °C | Bag, Box |
| 2-292253-8 | Product Drawing 3D PDF | 8 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Blue | -40 – 221 °C | Bag, Box |
| 2-292253-9 | Product Drawing 3D PDF | 9 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Blue | -40 – 221 °C | Bag, Box |
| 292143-2 | Product Drawing 3D PDF | 2 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Bag, Box |
| 292143-3 | Product Drawing 3D PDF | 3 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Bag, Box |
| 292143-4 | Product Drawing 3D PDF | 4 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Bag, Box |
| 292143-5 | Product Drawing 3D PDF | 5 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Bag, Box |
| 292143-6 | Product Drawing 3D PDF | 6 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Bag, Box |
| 292143-7 | Product Drawing 3D PDF | 7 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Bag, Box |
| 292143-8 | Product Drawing 3D PDF | 8 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Bag, Box |
| 292143-9 | Product Drawing 3D PDF | 9 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Bag, Box |
| 292167-2 | Product Drawing
| 2 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Natural | -40 – 105 °C | Box, Tube |
| 292168-3 | Product Drawing 3D PDF | 3 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Box, Tube |
| 292168-4 | Product Drawing 3D PDF | 4 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Box, Tube |
| 292168-5 | Product Drawing 3D PDF | 5 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Box, Tube |
| 292168-6 | Product Drawing 3D PDF | 6 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Box, Tube |
| 292168-7 | Product Drawing 3D PDF | 7 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Box, Tube |
| 292168-8 | Product Drawing 3D PDF | 8 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Box, Tube |
| 292168-9 | Product Drawing 3D PDF | 9 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Natural | -40 – 105 °C | Box, Tube |
| 3-292143-0 | Product Drawing 3D PDF | 10 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Blue | -40 – 105 °C | Bag, Box |
| 3-292143-1 | Product Drawing 3D PDF | 11 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Blue | -40 – 105 °C | Bag, Box |
| 3-292143-2 | Product Drawing 3D PDF | 12 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Blue | -40 – 105 °C | Bag, Box |
| 3-292168-0 | Product Drawing 3D PDF | 10 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Blue | -40 – 105 °C | Box, Tube |
| 3-292168-1 | Product Drawing 3D PDF | 11 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Blue | -40 – 105 °C | Box, Tube |
| 3-292168-2 | Product Drawing 3D PDF | 12 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Blue | -40 – 105 °C | Box, Tube |
| 3-292253-0 | Product Drawing 3D PDF | 10 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Blue | -40 – 221 °C | Bag, Box |
| 3-292253-1 | Product Drawing 3D PDF | 11 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Blue | -40 – 221 °C | Bag, Box |
| 3-292253-2 | Product Drawing 3D PDF | 12 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Blue | -40 – 221 °C | Bag, Box |
| 3-292253-3 | Product Drawing 3D PDF | 13 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Blue | -40 – 221 °C | Bag, Box |
| 3-292253-4 | Product Drawing 3D PDF | 14 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Blue | -40 – 221 °C | Bag, Box |
| 3-292253-5 | Product Drawing 3D PDF | 15 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | With | Blue | -40 – 221 °C | Bag, Box |
| 4-292143-2 | Product Drawing 3D PDF | 2 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Yellow | -40 – 105 °C | Bag, Box |
| 4-292143-3 | Product Drawing 3D PDF | 3 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Yellow | -40 – 105 °C | Bag, Box |
| 4-292143-4 | Product Drawing 3D PDF | 4 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Yellow | -40 – 105 °C | Bag, Box |
| 4-292143-5 | Product Drawing 3D PDF | 5 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Yellow | -40 – 105 °C | Bag, Box |
| 4-292143-6 | Product Drawing 3D PDF | 6 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Yellow | -40 – 105 °C | Bag, Box |
| 4-292143-7 | Product Drawing 3D PDF | 7 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Yellow | -40 – 105 °C | Bag, Box |
| 4-292143-8 | Product Drawing 3D PDF | 8 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Yellow | -40 – 105 °C | Bag, Box |
| 4-292143-9 | Product Drawing 3D PDF | 9 | 2 mm | Right Angle | Tin | 4 A | Power & Signal | Without | Yellow | -40 – 105 °C | Bag, Box |