Home > Products > Identification Products > Product Feature Selector > Product Details

WP-229064-10-9 Product Details

Product Photo
WP-229064-10-9
 
TE Internal Number: F71606-000
Label ID Products
Product Highlights:
  • Printer Type = Thermal Transfer
  • Label Height = 6.40 mm
  • Label Width = 22.90 mm
  • Polyester Material
  • WP Series
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
Body Features:
  • Horizontal Repeat (mm [in]) = 28.6 [1.125]
  • Recommended Printer = T308S
  • Recommended Ribbon = 1330-0607-10

Industry Standards:
Printer/Label Features:
Environmental:
Conditions for Usage:
  • Energy Product = Yes

Packaging Features:
Other:
  • Brand = Tyco Electronics

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.