Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
Body Features
-
Flexibility :
Semi-Flexible
Mechanical Attachment
-
Mechanical Reinforcement :
Molded Cap Clamp
Usage Conditions
-
Environmental Resistance :
Moisture | Self-Sealing
-
Fluid Resistance Type :
Motor Oil | Sodium Hydroxide | Sulfuric Acid | Transformer Oil
-
Operating Temperature Range :
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Thermal Resistance :
Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
-
UV-Stabilized :
Yes
-
Mechanical Resistance :
Abrasion Resistant (2040 gm wt, 4000 cycles, 5% max thickness loss) | Against Mechanical Impact or Damage
Industry Standards
-
Compatible With Approved Standards Products :
ANSI C119.1 | UL
Packaging Features
-
Packaging Quantity :
5
-
Packaging Method :
Bag
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.