Home > Products > Terminals & Splices > Product Feature Selector > Product Details

967056-1 Product Details

Product View
967056-1
 
TE Internal Number: 967056-1
Micro-Power & Power Quadlok System
Product Highlights:
  • Accessory
  • Accessory Type = Cavity (Deadend) Plug
  • Cavity Diameter = 3.45 mm
  • GET 0.64 Connector System
  • RoHS compliant, ELV compliant
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Accessory
  • Accessory Type = Cavity (Deadend) Plug
  • Color = Blue

Body Features:
  • Cavity Diameter (mm [in]) = 3.45 [0.136]

Industry Standards:
Other:
  • GET 0.64 Connector System = Yes
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.