• English
Home > Products > Board-to-Board Connectors > Product Feature Selector > Product Details

9-146257-0 Product Details

Product Photo
9-146257-0
 
TE Internal Number: 9-146257-0
.100 inch AMPMODU Headers
Product Highlights:
  • Connector
  • Header Type = Breakaway
  • 80 Positions
  • Mating Post Length = 5.84 mm
  • 2.54 mm Centerline
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
Electrical Characteristics:
  • Current Rating (A) = 3
  • Insulation Resistance (MΩ) = 5,000
  • Dielectric Withstanding Voltage (V) = 750

Termination Features:
Dimensions:
  • Mating Post Length (mm [in]) = 5.84 [0.230]

Body Features:
Contact Features:
Housing Features:
  • Centerline (mm [in]) = 2.54 [0.100]
  • Housing Material = Thermoplastic - GF
  • UL Flammability Rating = UL 94V-0

Configuration Features:
Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 260°C, Wave solder capable to 240°C, Wave solder capable to 265°C, Reflow solder capable to 245°C, Reflow solder capable to 260°C, Pin-in-Paste capable to 245°C, Pin-in-Paste capable to 260°C
  • RoHS/ELV Compliance History = Always was RoHS compliant
  • Approved Standards = UL E28476, CSA LR7189

Environmental:
  • Operating Temperature (°C) = -65 – +105

Conditions for Usage:
Operation/Application:
Other:
  • Brand = AMP
  • Comment = Headers without retention tails may be broken to the desired number of positions using Hand Tool 91406-1.; Headers are also available in sizes 4 thru 78 positions. When ordering, add the prefix and/or suffix (dash) numbers to the base part number that corresponds to the number of positions per row.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel