Home > Products > Relays > Product Feature Selector > Product Details

SSC22AGA Product Details

Product Photo
SSC22AGA
(9-1437471-6)
TE Internal Number: 9-1437471-6
Time Delay Relays
Product Highlights:
  • SSC Specification Grade Timing Series
  • Input Voltage = 120 VAC
  • Input Voltage = 120 VDC
  • Contact Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A Resistive @ 28 VDC/120 VAC
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Series = SSC Specification Grade Timing
  • Termination Type = 11-Pin Octal Style Plug

Electrical Characteristics:
  • Input Voltage (VAC) = 120
  • Input Voltage (VDC) = 120
  • Contact Rating = 10A Resistive @ 28 VDC/120 VAC

Contact Features:
  • Mounting Options = Socket
  • Mode of Operation = Off-Delay
  • Delay Time = 10 seconds to 300 seconds
  • Type of Control = Knob
  • Repeatability, Max. = ± 1% +4 msec
  • Approx. Dimensions (L x W x H) (mm [in]) = 50.00 x 50.00 x 83.00 [1.970 x 1.970 x 3.270]

Configuration Features:
Industry Standards:
Conditions for Usage:
  • Temperature Range (°C) = -30 – +65

Other:
  • Brand = Agastat

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.