Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Connection Type :
Plug-In
Electrical Characteristics
-
Coil Resistance (Ω):
325
-
Contact Limiting Breaking Current (A):
2
-
Input Voltage (VAC):
125
-
Input Voltage (VDC):
150
-
Contact Voltage Rating (VDC):
150
-
Contact Voltage Rating (VAC):
125
-
Coil Power Rating DC (mW):
200
-
Contact Switching Voltage (Max) (VDC):
150
-
Contact Switching Voltage (Max) (VAC):
125
-
Coil Magnetic System :
Monostable, DC
-
Power Consumption (mW):
800
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms):
500
-
Coil Power Rating Class (mW):
600 – 800
-
Insulation Initial Dielectric Between Contacts and Coil (Vrms):
1000
-
Contact Limiting Continuous Current (A):
2
-
Contact Limiting Short-Time Current (A):
2
-
Contact Limiting Making Current (A):
2
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
500
-
Actuating System :
DC
Body Features
-
Product Weight :
35 g [ 1.058 oz ]
Contact Features
-
Contact Current Class (A):
0 – 2
-
Contact Current Rating (Max) (A):
2
-
Contact Arrangement :
6 Form C (CO)
-
Contact Base Material :
Gold F
-
Contact Number of Poles :
4
-
Contact Special Features :
Single Contact
-
Contact Plating Material :
Gold Flash
Mechanical Attachment
-
Product Mount Type :
Socket
-
Product Mounting Feature Type :
Mounting Studs
Dimensions
-
Product Height :
30 mm [ 1.18 in ]
-
Product Length :
30 mm [ 1.18 in ]
-
Product Width :
19 mm [ .748 in ]
-
Width Class (Mechanical) (mm):
16 – 20
-
Height Class (Mechanical) (mm):
25 – 30
-
Length Class (Mechanical) (mm):
25 – 30
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 70
-
Environmental Ambient Temperature (Max) :
70 °C [ 158 °F ]
-
Environmental Ambient Temperature Class (°C):
50 – 70
Operation/Application
-
Performance Type :
Standard
Packaging Features
-
Packaging Method :
Box & Carton