Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type :
PCB Mount Header
-
Connector System :
Board-to-Board
-
Header Type :
Unshrouded
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Board-to-Board Configuration :
Parallel
-
Connector Contact Load Condition :
Fully Loaded
-
PCB Mount Orientation :
Vertical
-
Number of Positions :
4
-
Number of Rows :
1
Electrical Characteristics
-
Dielectric Withstanding Voltage (Max) (Vrms):
750
-
Insulation Resistance (MΩ):
5000
Body Features
-
Primary Product Color :
Black
Contact Features
-
PCB Contact Termination Area Plating Material :
Gold Flash
-
Contact Base Material :
Phosphor Bronze
-
Contact Shape & Form :
Square
-
Mating Square Post Dimension :
.64 mm [ .025 in ]
-
Contact Mating Area Plating Material Thickness :
.381 µm [ 15 µin ]
-
Contact Underplating Material :
Nickel
-
Contact Mating Area Plating Material :
Gold (Au)
-
Contact Type :
Pin
-
Contact Current Rating (Max) (A):
3
Termination Features
-
Square Termination Post & Tail Dimension :
.64 mm [ .025 in ]
-
Termination Post & Tail Length :
3.18 mm [ .125 in ]
-
Termination Method to PCB :
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Retention :
Without
-
PCB Mount Alignment :
Without
-
Connector Mounting Type :
Board Mount
-
Mating Alignment :
Without
Housing Features
-
Housing Material :
Nylon GF
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
Dimensions
-
PCB Thickness (Recommended) :
1.57 mm [ .062 in ]
Usage Conditions
-
Housing Temperature Rating :
Standard
Operation/Application
-
Solder Process Feature :
Board Standoff
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
100
-
Packaging Method :
Tray