Home > Products > Tubing & Harnessing Products > Product Feature Selector > Product Details

222A152-3/86-0 Product Details

Product View
222A152-3/86-0
 
TE Internal Number: 806998-000
Molded Parts
Product Highlights:
  • Molded Part Type = Molded Boot
  • Family Name = 222A1
  • 90°
  • General Purpose Application
  • Connector Accessory Outside Diameter (Min-Max) = 21.80 - 36.00 mm
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Molded Part Type = Molded Boot
  • Size = 52
  • Material = Semi rigid Modified Polyolefin

Electrical Characteristics:
  • Angle = 90°

Body Features:
  • Connector Accessory Outside Diameter (Min-Max) (mm [in]) = 21.80 – 36.00 [0.858 – 1.417]
  • Cable Diameter Range (mm [in]) = 8.40 – 26.40 [0.331 – 1.039]

Contact Features:
Housing Features:
  • Material Systems Code = 10
  • Adhesive Pre-Coating = With
  • Adhesive Description = High Performance Pre-Coat Adhesive

Configuration Features:
  • Material Code = 3
  • Adhesive Code = 86

Industry Standards:
  • Government/Industry Qualification = No
  • Approved Standards = DEF Std 59-97 Issue 3 Type DA, MIL-I-81765/1 Class I, UL224 E85831
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Not relevant for lead free process
  • RoHS/ELV Compliance History = Always was RoHS compliant

Environmental:
  • Operating Temperature (°C) = -55 – +120

Operation/Application:
  • Application = General Purpose

Other:
  • Brand = Raychem

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.