• English
Home > Products > Relays > Product Feature Selector > Product Details

RT314F05 Product Details

Product Photo
RT314F05
(8-1393239-5)
TE Internal Number: 8-1393239-5
Industrial Relays (General Purpose)
Product Highlights:
  • RT1 bistable Series
  • Contact - Current Class = 10A to 20A Class, Greater Than 16A
  • Contact - Rated Current = 16 A
  • Terminal Type = PCB-THT
  • Contact - Arrangement = 1 Form C (CO)
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Series = RT1 bistable
  • Terminal Type = PCB-THT

Electrical Characteristics:
  • Contact - Current Class = 10A to 20A Class, Greater Than 16A
  • Contact - Rated Current (A) = 16
  • Contact - Limiting Continuous Current (A) = 20
  • Contact - Limiting Making Current (A) = 30
  • Contact - Limiting Breaking Current (A) = 16
  • Insulation - Initial Dielectric Between Coil/Contact Class = >4000V Class
  • Insulation - Initial Dielectric Between Open Contacts (V rms) = 1000
  • Insulation - Initial Dielectric Between Contacts and Coil (V rms) = 5000
  • Contact - Rated Voltage (VAC) = 250
  • Contact - Switching Voltage Max. (VAC) = 400
  • Contact - Limiting Short-Time Current (A) = 16
  • Coil - Rated Voltage (VDC) = 5
  • Coil - Resistance (Ω) = 42
  • Coil - Rated Power, DC (mW) = 595
  • Insulation - Creepage Class = >8mm Class
  • Insulation - Clearance Class = >8mm Class
  • Insulation - Special Features = Tracking Index of Relay Base PTI250

Dimensions:
  • Mechanical - Length Class = 25mm to 30mm Class
  • Length (mm [in]) = 29.00 [1.142]
  • Mechanical - Width Class = 12mm to 16mm Class
  • Width (mm [in]) = 12.70 [0.500]
  • Mechanical - Height Class = 15mm to 16mm Class
  • Height (mm [in]) = 15.70 [0.618]
  • Insulation - Clearance Between Contact and Coil (mm [in]) = 10 [0.394]
  • Insulation - Creepage Between Contact and Coil (mm [in]) = 10 [0.394]

Body Features:
  • Mount Type = PCB
  • Weight (g [oz]) = 14.00 [0.494]

Contact Features:
  • Contact Material = AgNi90/10
  • Contact - Number of Poles = 1

Configuration Features:
Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Converted to comply with RoHS directive
  • Approved/Registered Standards = VDE, cCSAus, cULus

Environmental:
  • Environmental - Category of Protection = RTII
  • Environmental - Ambient Temperature, Max. (°C [°F]) = 85 [185]
  • Environmental - Ambient Temperature Class = 70°C to 85°C Class

Packaging Features:
  • Packaging Method = Tube

Other:
  • Brand = Schrack
  • Accessories/Socket Type = PCB Socket, DIN-rail Socket

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel