Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Discrete Wire Type :
Stranded
Configuration Features
-
Compatible With Wire & Cable Type :
Discrete Wire
Electrical Characteristics
-
Operating Voltage (VAC):
250
-
Operating Voltage (VDC):
250
Contact Features
-
Contact Mating Area Plating Material Finish :
Bright
-
Contact Mating Area Plating Material Thickness :
2.54 µm [ 100 µin ]
-
Contact Underplating Material Thickness :
1.27 µm [ 50 µin ]
-
Contact Underplating Material :
Nickel
-
Contact Type :
Pin
-
Contact Mating Area Plating Material :
Tin-Lead
-
Wire Contact Termination Area Plating Material :
Tin-Lead
-
Contact Retention Within Housing :
With
-
Contact Base Material :
Brass
-
Contact Current Rating (Max) (A):
5
Termination Features
-
Termination Method to Wire & Cable :
Crimp
-
Product Terminates To :
Wire & Cable
Mechanical Attachment
-
Contact Retention Type Within Housing :
Locking Lance
Dimensions
-
Compatible Insulation Diameter Range :
.89 – 1.52 mm [ .035 – .06 in ]
-
Wire Size (AWG):
24 – 20
-
Wire Size (mm²):
.2 – .5
Packaging Features
-
Packaging Quantity :
2000
-
Packaging Method :
Bag