Home > Products > < 5 amps/Circuit Max. > Product Feature Selector > Product Details

794610-1 Product Details

Product View
794610-1
 
TE Internal Number: 794610-1
3mm Centerline, 250V, 5 A max.
Product Highlights:
  • Contact
  • Contact Type = Socket
  • Wire Range = 0.20-0.60² [24-20] mm [AWG]
  • Bright Tin Contact Plating, Mating Area, Material
  • Packaging Method = Loose Piece
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Contact
  • Product Line = Micro MATE-N-LOK

Electrical Characteristics:
  • Voltage (VAC) = 250
  • Current Rating (A) = 5

Termination Features:
  • Termination Method = Crimp

Body Features:
  • Wire Range (mm [AWG]) = 0.20-0.60² [24-20]

Contact Features:
  • Contact Type = Socket
  • Contact Plating, Mating Area, Material = Bright Tin
  • Contact Base Material = Phosphor Bronze

Industry Standards:
Conditions for Usage:
  • Applies To = Wire/Cable

Packaging Features:
  • Packaging Method = Loose Piece

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.