• English
Home > Products > > 5 amps < 10 amps Circuit Max. > Product Feature Selector > Product Details

794017-1 Product Details

Product Photo
794017-1
 
TE Internal Number: 794017-1
.062" Commercial Pin & Socket Connector
Product Highlights:
  • Wire-to-Wire
  • Contact
  • Contact - Rated Current = 7 A
  • Contact Transmits (Typical Application) Power, Contact Transmits (Typical Application) Signal (Data), Contact Transmits (Typical Application) Signal (Data)/Power
  • Wire/Cable Size = 18 - 24 AWG
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Contact
  • Strain Relief = With
  • Wire/Cable Type = Discrete Wire
  • Termination Method to Wire/Cable = Crimp
  • Sealed = No
  • UL File Number = E28476
  • CSA File Number = LR 7189

Electrical Characteristics:
  • Contact - Rated Current (A) = 7
  • Operating Voltage Reference = AC/DC
  • Operating Voltage (VAC) = 250
  • Operating Voltage (VDC) = 250

Termination Features:
  • Wire/Cable Size (AWG) = 18 – 24
  • Wire/Cable Size (mm²) = 0.2 – 0.9
  • Wire/Cable Size (CMA) = 394.71 – 1,776.17

Dimensions:
  • Length (X-Axis) (mm [in]) = 16.89 [0.665]

Body Features:
  • ESD Protection = Without

Contact Features:
  • Contact Type = Pin
  • Contact Base Material = Brass
  • Contact Plating, Mating Area, Material = Pre-Tin
  • Contact Plating, Mating Area, Thickness (µm [μin]) = 2.03 [80]
  • Contact Design = Formed Pin

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Not relevant for lead free process
  • RoHS/ELV Compliance History = Always was RoHS compliant
  • VDE Tested = No
  • Agency/Standard = CSA, UL
  • UL Rating = Recognized
  • UL Voltage Rating (VAC) = 250
  • UL Voltage Rating (VDC) = 250

Environmental:
  • Operating Temperature (°C [°F]) = -55 – +105 [-67 – +221]

Conditions for Usage:
  • Accepts Wire Insulation Diameter, Range (mm [in]) = 1.27 – 2.79 [0.050 – 0.110]

Operation/Application:
  • Application Use = Wire-to-Wire
  • Contact Transmits (Typical Application) = Power, Signal (Data), Signal (Data)/Power

Packaging Features:
  • Packaging Method = Bag

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel