Home > Products > D-Subminiature Connectors > Product Feature Selector > Product Details

787190-2 Product Details

Product View
787190-2
 
TE Internal Number: 787190-2
.050 Series Board Mount Connectors
Product Highlights:
  • Connector
  • Connector Style = Receptacle
  • 26 Positions
  • PCB Mounting Orientation = Right Angle
  • Termination Method to PC Board = Through Hole - Solder
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Connector
  • PCB Mounting Orientation = Right Angle
  • Termination Method to PC Board = Through Hole - Solder
  • PCB Mount Retention = Without
  • PCB Mount Alignment = Without
  • Shell Type = Full Metal
  • Product Series = Series III
  • Shell Material = Steel
  • Bracket Material = Zinc

Mechanical Attachment:
  • Mating Retention Type = Latching
  • Bracket Plating = Nickel over Copper

Electrical Characteristics:
Termination Features:
Body Features:
  • Number of Positions = 26
  • Mating Retention = With
  • Centerline (mm [in]) = 1.27 [0.050]
  • Post Plating = Tin Lead over Nickel
  • Shell Plating = Bright Tin

Contact Features:
Housing Features:
  • Connector Style = Receptacle
  • Mating Alignment = With
  • Mating Alignment Type = Rails
  • Housing Material = Thermoplastic - GF
  • UL Flammability Rating = UL 94V-0
  • Housing Color = Black

Industry Standards:
Conditions for Usage:
  • PCB Thickness, Recommended (mm [in]) = 1.57 [0.062]

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.