• English
Home > Products > Wire-to-Wire > Product Feature Selector > Product Details

770339-1 Product Details

Product View
770339-1
 
TE Internal Number: 770339-1
.198, .200, .250" Centerline, 250 V, 13 A max.
Product Highlights:
  • Connector
  • Connector Style = Receptacle
  • Accepts Contact Gender = Pin or Socket
  • In-Line Contact Layout
  • 6.35 mm Centerline
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Connector
  • Connector Line = Commercial Pin and Socket
  • Color = Natural

Mechanical Attachment:
  • Mount = Free Hanging
  • Mating Retention Type = Detent Lock

Electrical Characteristics:
  • Voltage (VAC) = 250
  • Current Rating (A) = 13

Body Features:
  • Mating Retention = With

Contact Features:
  • Accepts Contact Gender = Pin or Socket
  • Contact Layout = In-Line
  • Contact Diameter (mm [in]) = 2.36 [0.093]

Housing Features:
  • Connector Style = Receptacle
  • Centerline (mm [in]) = 6.35 [0.250]
  • Housing Material = Nylon
  • UL Flammability Rating = UL 94V-2

Configuration Features:
  • Number of Positions = 3

Industry Standards:
Packaging Features:
  • Packaging Method = One Piece Housing

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel