• English
Home > Products > Wire-to-Wire > Product Feature Selector > Product Details

770145-1 Product Details

Product View
770145-1
 
TE Internal Number: 770145-1
.198, .200, .250" Centerline, 250 V, 13 A max.
Product Highlights:
  • Contact
  • Contact Type = Pin
  • Crimp Contact Termination Type
  • Pre-Tin Contact Plating, Mating Area, Material
  • Packaging Method = Loose Piece
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Contact
  • Wire Insulation Diameter (mm [in]) = 3.56 [0.140]
  • Connector Line = Commercial Pin and Socket

Electrical Characteristics:
  • Voltage (VAC) = 250
  • Current Rating (A) = 13
  • High Current = No

Termination Features:
  • Contact Termination Type = Crimp
  • Termination Method = Crimp

Body Features:
  • Wire Range (mm [AWG]) = 0.50-2.00² [20-14]
  • Stock Thickness (mm [in]) = 0.25 [0.010]

Contact Features:
  • Contact Type = Pin
  • Contact Plating, Mating Area, Material = Pre-Tin
  • Contact Diameter (mm [in]) = 2.36 [0.093]
  • Contact Base Material = Brass

Industry Standards:
Packaging Features:
  • Packaging Method = Loose Piece

Other:
  • Brand = AMP
  • Comment = Contact Insertion Tool No. 91002-1 (IS 408-7347); Extraction Tool No. 458994-3 (IS 408-9923); Pins or Sockets may be used in either the plug or receptacle housings.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel