• English
Home > Products > Power Products (>10 Amps/Contact) > Product Feature Selector > Product Details

770017-1 Product Details

Product Photo
770017-1
 
TE Internal Number: 770017-1
.250" Centerline, 600 V, 19 - 36 A max
Product Highlights:
  • Universal MATE-N-LOK II Product Line
  • Wire-to-Wire
  • Applies To Wire/Cable
  • Connector
  • Housing Kit
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Line = Universal MATE-N-LOK II
  • Product Type = Connector
  • Connector Type = Housing Kit
  • Strain Relief = With
  • Sealed = No
  • UL File Number = E28476
  • CSA File Number = LR 7189

Mechanical Attachment:
  • Contact Retention = Without
  • Mating Retention Type = Latching

Electrical Characteristics:
  • Operating Voltage Reference = AC
  • Operating Voltage (VAC) = 600

Body Features:
  • Mating Retention = With
  • Assembly Integration Feature = Without

Contact Features:
  • Contact Type = Pin or Socket
  • Contact Layout = In-Line
  • Multiple Contact Types = Without

Housing Features:
  • Connector Style = Plug
  • Centerline (mm [in]) = 6.35 [0.250]
  • Housing Material = Nylon
  • Housing Color = White
  • UL Flammability Rating = UL 94V-0
  • Mating Alignment = With
  • Mating Alignment Type = Polarization

Configuration Features:
  • Number of Positions = 2
  • Number of Rows = 1

Industry Standards:
  • Agency/Standard = CSA, UL
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Not relevant for lead free process
  • RoHS/ELV Compliance History = Always was RoHS compliant
  • VDE Tested = Yes
  • UL Rating = Recognized
  • CSA Rating = Certified

Environmental:
  • Operating Temperature (°C [°F]) = -55 – +105 [-67 – +221]

Conditions for Usage:
  • Applies To = Wire/Cable
  • Glow Wire Rating = Standard Part - Not Glow Wire
  • For Use With = Standard Universal MATE-N-LOK Connectors

Operation/Application:
  • Application Use = Wire-to-Wire

Packaging Features:
  • Packaging Method = Package
  • Packaging Quantity = 1

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel