Home > Products > D-Subminiature Connectors > Product Feature Selector > Product Details

749608-1 Product Details

Product Photo
749608-1
 
TE Internal Number: 749608-1
.050 Series Cable Connectors (SCSI)
Product Highlights:
  • Hardware
  • Hardware Type = Backshell Kit
  • 26 Positions
  • Applies To Wire/Cable
  • Cable Insulation Diameter = 6.86 mm
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
Application Specifications:
Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
Electrical Characteristics:
Body Features:
  • Number of Positions = 26
  • Cable Insulation Diameter (mm [in]) = 6.86 [0.270]
  • Backshell Plating = Nickel over Copper

Industry Standards:
Conditions for Usage:
  • Applies To = Wire/Cable

Other:
  • Brand = AMP
  • Comment = Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.