Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Printed Circuit Board
-
Sealable :
No
-
Connector System :
Wire-to-Board
-
PCB Connector Assembly Type :
PCB Mount Header
-
Header Type :
Partially Shrouded
Configuration Features
-
Number of Loaded Positions :
4
-
Number of Positions :
5
-
PCB Mount Orientation :
Vertical
-
Number of Columns :
5
-
Number of Rows :
1
Electrical Characteristics
-
Operating Voltage (VAC):
250
Body Features
-
Primary Product Color :
Natural
Contact Features
-
PCB Contact Termination Area Plating Material Finish :
Matte
-
PCB Contact Termination Area Plating Material Thickness :
3.81 µm [ 150 µin ]
-
Contact Layout :
Inline
-
Contact Mating Area Length :
7.49 mm [ .295 in ]
-
Mating Square Post Dimension :
.64 mm [ .025 in ]
-
Contact Underplating Material Thickness :
1.27 µm [ 50 µin ]
-
Contact Mating Area Plating Material Thickness :
3.81 µm [ 150 µin ]
-
Contact Base Material :
Copper Alloy
-
Contact Mating Area Plating Material Finish :
Matte
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Mating Area Plating Material :
Tin
-
Contact Underplating Material :
Nickel
-
Contact Current Rating (Max) (A):
5
-
Contact Type :
Pin
-
Contact Shape & Form :
Square
Termination Features
-
Termination Post & Tail Length :
3.56 mm [ .14 in ]
-
Square Termination Post & Tail Dimension :
.64 mm [ .025 in ]
Mechanical Attachment
-
Connector Mounting Type :
Board Mount
-
Mating Alignment Type :
Polarization
-
PCB Mount Alignment :
Without
-
PCB Mount Retention :
Without
-
Mating Alignment :
With
-
Panel Mount Feature :
Without
-
Mating Retention :
With
-
Mating Retention Type :
Friction Lock
Housing Features
-
Housing Material :
Polyester - GF
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
Dimensions
-
Connector Height :
10.03 mm [ .395 in ]
-
Connector Length :
12.7 mm [ .5 in ]
-
PCB Thickness (Recommended) :
1.6 mm [ .063 in ]
-
Connector Width :
5.71 mm [ .225 in ]
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
Compatible With Approved Standards Products :
CSA LR7189, UL E28476
-
Compatible With Agency/Standards Products :
CSA, UL
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Package
-
Packaging Quantity :
1
Other
-
Position Locations Omitted :
2
-
Number of Blocked Positions :
1