Home > Products > Cabled Power Connectors > Product Feature Selector > Product Details

640456-5 Product Details

Product View
640456-5
 
TE Internal Number: 640456-5
MTA, CST-100 II, MT-6 and SL Connectors and Headers
Product Highlights:
  • Header
  • 5 Positions
  • Connector Style = Plug
  • Contact Type = Pin
  • MTA-100 Product Line
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
Electrical Characteristics:
  • Voltage Rating (VAC) = 250

Termination Features:
Body Features:
Contact Features:
Housing Features:
  • Connector Style = Plug
  • Housing Color = White
  • Mating Alignment = With
  • UL Flammability Rating = UL 94V-0
  • Housing Material = Polyester
  • Mating Alignment Type = Polarizing Slot

Configuration Features:
Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Conditions for Usage:
Operation/Application:
  • Application Use = Wire-to-Board

Packaging Features:
  • Packaging Quantity = 500

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.