Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Contact Features
-
Feedthrough Post Length :
3.3 mm [ .13 in ]
-
Contact Type :
Socket
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Base Material :
Phosphor Bronze
-
Contact Mating Area Length :
3.33 mm [ .131 in ]
-
Contact Underplating Material :
Nickel
Termination Features
-
Termination Method to PCB :
Through Hole - Press-Fit
Mechanical Attachment
-
Mating Alignment Type :
Multi-Purpose Center
Housing Features
-
Housing Material :
Polyester GF
Dimensions
-
Connector Length :
37.88 mm [ 1.491 in ]
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.