Home > Products > >= 10 amps < 20 amps/Circuit Max. > Product Feature Selector > Product Details

61173-4 Product Details

Product View
61173-4
 
TE Internal Number: 61173-4
.200" Centerline, 250 V, 13 A max.
Product Highlights:
  • Commercial MATE-N-LOK Product Line
  • Contact
  • Contact Type = Socket
  • Crimp Termination Method to Wire/Cable
  • Pre-Tin Contact Plating, Mating Area, Material
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Line = Commercial MATE-N-LOK
  • Product Type = Contact
  • Termination Method to Wire/Cable = Crimp
  • Wire/Cable Type = Discrete Wire
  • Industry Application = Standard

Electrical Characteristics:
  • Contact - Rated Current (A) = 13
  • Operating Voltage Reference = AC
  • Operating Voltage (VAC) = 250

Body Features:
  • Wire Range (mm [AWG]) = 0.05-0.40² [30-22]
  • Contact Diameter (mm [in]) = 2.13 [0.084]

Contact Features:
  • Contact Type = Socket
  • Contact Plating, Mating Area, Material = Pre-Tin
  • Contact Base Material = Phosphor Bronze
  • Tail Plating Material = Pre-Tin

Industry Standards:
Conditions for Usage:
  • Accepts Wire Insulation Diameter, Range (mm [in]) = 1.02 – 1.91 [0.040 – 0.075]
  • Applies To = Wire/Cable

Packaging Features:
  • Packaging Method = Loose Piece

Other:
  • Brand = AMP
  • Comment = Extraction Tools: Pins- No. 1-305183-1 (IS 7158); Sockets- No. 1-305183-2 (IS 7158); Pins and Sockets-No. 465644-1 (IS 7211).; Insertion Tools: No. 455830-1 (IS 7984)

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.