Home > Products > Switches & Knobs > Product Feature Selector > Product Details

6-1825011-1 Product Details

Product Photo
6-1825011-1
 
TE Internal Number: 6-1825011-1
Slide Switches
Product Highlights:
  • 6 Positions
  • Six Pole - Double Throw Configuration (Pole-Throw)
  • Actuator Style = Flush, Top
  • Actuator Color = Natural
  • ASE/F Series
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Configuration (Pole-Throw) = Six Pole - Double Throw
  • Actuator Style = Flush, Top
  • Series = ASE/F
  • Mount Angle = Vertical
  • Terminal Configuration = Standard
  • Grade = Telecom
  • Termination Type = PC

Electrical Characteristics:
  • Contact Rating = 300mA @ 115 VAC

Body Features:
  • Number of Positions = 6
  • Actuator Color = Natural
  • Mount Style = Through-Hole
  • Switch Style = Auto-insertable
  • PCB Tail Length (mm [in]) = 4.06 [0.160]
  • Actuator Material = Polyester

Contact Features:
  • Contact Plating = Silver
  • Contact Base Material = Copper Alloy

Configuration Features:
  • Number of Actuators = Single

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Identification Marking:
  • Stamped Marking = With

Other:
  • Brand = Tyco Electronics

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.