Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System :
Wire-to-Board
-
Connector & Housing Type :
Receptacle
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Number of Positions :
31
-
Number of Dual Positions :
31
-
Number of Rows :
2
-
Connector Contact Load Condition :
Fully Loaded
-
PCB Mount Orientation :
Vertical
Electrical Characteristics
-
Operating Voltage (VAC):
400
-
Operating Voltage (VDC):
400
Body Features
-
Primary Product Color :
Black
Contact Features
-
Contact Base Material :
Copper Alloy
-
PCB Contact Termination Area Plating Material :
Tin-Lead
-
PCB Contact Termination Area Plating Material Finish :
Bright
-
Contact Mating Area Plating Material :
Gold
-
Contact Mating Area Plating Material Thickness (µm):
.76
-
Contact Type :
Socket
-
PCB Contact Termination Area Plating Material Thickness :
2.54 µm [ 100 µin ]
-
Contact Retention Within Housing :
Without
-
Contact Current Rating (Max) (A):
3
Termination Features
-
Termination Method to Printed Circuit Board :
Through Hole - Press-Fit
-
Termination Post & Tail Length :
4.57 mm [ .18 in ]
Mechanical Attachment
-
PCB Mount Retention Type :
Action/Compliant Tail
-
PCB Mount Retention :
With
-
PCB Mount Alignment :
Without
-
Mating Alignment :
Without
-
Mating Retention :
Without
-
Connector Mounting Type :
Board Mount
Housing Features
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
-
Housing Material :
Thermoplastic
Dimensions
-
Connector Height (mm):
13.97, 15.49
-
Connector Height (in):
.55, .61
-
Row-to-Row Spacing :
5.08 mm [ .2 in ]
-
Card Slot Depth :
10.54 mm [ .415 in ]
-
Accepts Card Thickness :
1.37 – 1.78 mm [ .054 – .07 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 125 °C [ -67 – 257 °F ]
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Package
-
Packaging Quantity :
30