Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Body Features
-
Cover Material :
PBT GF
-
Ribbon Cable Centerline Spacing :
.64 mm [ .025 in ]
Contact Features
-
Contact Mating Area Plating Material Thickness :
.762 µm [ 30 µin ]
-
Wire Contact Termination Area Plating Material :
Tin
-
Contact Base Material :
Phosphor Bronze
-
Contact Mating Area Plating Material :
Gold (Au)
-
Contact Underplating Material :
Nickel
Termination Features
-
Termination Method to Wire & Cable :
Insulation Displacement (IDC)
Mechanical Attachment
-
Mating Retention :
Without
Dimensions
-
Solid Wire Size (mm²):
.05 – .1
-
Solid Wire Size (AWG):
30 – 28
-
Wire Size (AWG):
30 | 31
-
Wire Size (mm²):
.05
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
1
-
Packaging Method :
Box & Tube | Tube
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.